mini notebook NB205-N325WH Laptop Specifications
download detailed spec sheet PDF
Performance
- Processor*
- Intel® Atom Processor N280
- Operating System*
- Genuine Windows 7 Starter (32-bit)
- Graphics Engine*
- Intel® Graphics Media Accelerator GMA950
- Graphics Memory*
- 64MB-251MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 1GB DDR2 533MHz memory
- Hard Drive*
- 160GB HDD (5400rpm)
- Optical Drive*
- Sold Separately: Toshiba USB Portable DVD SuperMulti Drive
Audio and Video
- Display Size
- 10.1" widescreen
- Display Type*
- WSVGA TruBrite® LED Backlit
- Display Resolution
- 1024x600
- Audio
- Built-in monaural speaker, Microphone jack (mono), Headphone jack (stereo)
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Atheros® Wireless LAN (802.11b/g)
- Bluetooth
- No Bluetooth (No Antenna)
- Modem*
- No Modem port
- LAN
- 10/100 Ethernet LAN
Power
- AC Adapter
- 30W (19V 1.58A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (5800mAh, 6-Cell)
- Battery Life*
- Up to 9.08 hours
Expansion
- PC Express Slot
- No PC Express Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports*
- 1-USB (2.0) port with Sleep and Charge, 2-USB (2.0) ports
Software, Support and Security
- Security and Protection
- HDD Recovery, Security Cable Lock Slot
- Software*
- Norton Internet Security 2009 (30 day trial), WildTangent® Orb Games Console, TOSHIBA ConfigFree®, Microsoft® Works Version 9.0, TOSHIBA PC Health Monitor, Hard disc (HDD) recovery, Microsoft® Office Home and Student 2007 Edition (60-day trial)
- Standards
- RoHS Compliant, Energy Star Qualified, EPEAT Gold
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- 85 key US keyboard, Touch pad pointing device
- Weight*
- Starting at 2.93 lbs.
- Color
- Texture Finish in Frost White
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.