Toshiba mini notebook NB305-N410WH Laptop

mini notebook NB305-N410WH

MSRP: $399.99 mini notebook NB305-N410WH 4.50 out of 5.0 based on 30 user reviews. Average Customer Rating: 4.50 out of 5.0
Read Reviews (30) 

This laptop is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at this similar line of laptops:
mini notebook NB500 Series »
Laptop Accessories
Shop for mini notebook NB305-N410WH accessories at ToshibaDirect.com.
Technical Support
Get support for your mini notebook NB305-N410WH or try our Laptop Forums for additional help.
Intel® Atom Processor
Accessories for the mini notebook NB305-N410WH

Accessories
Carrying Cases
Batteries
AC Adapters
Memory
Docking & Expansion

mini notebook NB305-N410WH Laptop Specifications

Spec Sheet download detailed spec sheet PDF

Performance

Processor*
Intel® Atom™ Processor N450
Operating System*
Genuine Windows 7 Starter (32-bit)
Graphics Engine*
Intel® Graphics Media Accelerator 3150
Graphics Memory*
0MB-384MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
1GB DDR2 memory
Hard Drive*
250GB HDD (5400rpm)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
10.1" widescreen
Display Type*
WSVGA TruBrite® LED Backlit
Display Resolution
1024x600
Audio
Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem*
No Modem port
LAN
10/100 Ethernet LAN

Power

AC Adapter
30W (19V 1.58A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (5800mAh, 6-Cell)
Battery Life*
Up to 11.08 hours

Expansion

PC Express Slot
No PC Express Slot
SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports*
1-USB (2.0) port with Sleep and Charge*, 2-USB (2.0) ports

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
Microsoft® Silverlight™, TOSHIBA Bulletin Board™, Norton Internet Security™ 2010 (30-day trial), WildTangent® Orb™ Games Console, TOSHIBA ConfigFree®, Microsoft® Works Version 9.0, TOSHIBA PC Health Monitor, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail and Writer, Hard disc (HDD) recovery, TOSHIBA ReelTime™, Microsoft® Office Home and Student 2007 Edition (60-day trial)
Standards
RoHS Compliant*, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Standard US keyboard, Touch pad pointing device with multi touch control
Weight*
Starting at 2.60 lbs.
Color
Texture Finish in Frost White
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Toshiba Product Locator

xhide feature

Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Computers »

Laptops
Satellite®
Tecra®
Satellite Pro®
Qosmio®
Portégé®
Desktops
All-in-One Desktops
Hard Drives and Storage
Desktop External Drives
Portable External Drives
Accessories
dynadock®
Mobile Monitor
See All Accessories
Need Help Choosing A PC?
Laptop Finder
Computer Research Center

Tablets »

Thrive™ Tablet
Tablet Accessories

Televisions »

Internet Televisions
3D Televisions
LED Televisions
LCD Televisions
TV/DVD Combos
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Blu-ray Players
DVD Players
DVD Recorders
Camcorders
Electronics Accessories

Explore Toshiba »

Our History
Contact Us
Social Responsibility
Careers
Ways to Buy
Toshiba Events
Our Commercials
Press Room
Reseller Partners
Public/Private Sector
Connect
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube