mini notebook NB505-N500BL Laptop Specifications
Performance
- Processor*
- Intel® Atom Processor N455
- Operating System*
- Windows 7 Starter (32-bit)
- Graphics Engine*
- Intel® Graphics Media Accelerator 3150
- Graphics Memory*
- 0MB-250MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 1GB memory
- Hard Drive*
- 250GB HDD (5400rpm, Serial ATA)
- Optical Drive*
- Sold Separately: Toshiba USB Portable DVD SuperMulti Drive
Audio and Video
- Display Size
- 10.1" widescreen
- Display Type*
- WSVGA TruBrite® LED Backlit
- Display Resolution
- 1024x600, 16:9 aspect ratio
- Audio
- Built-in monaural speaker, Headphone jack (stereo), Microphone jack (mono)
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Wi-Fi® Wireless networking (802.11b/g/n)
- Bluetooth
- No Bluetooth (No Antenna)
- Modem
- No Modem port
- LAN
- 10/100 Ethernet LAN
Power
- AC Adapter
- 30W (19V 1.58A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (48Wh, 6-Cell)
- Battery Life*
- Up to 8.35 hours
Expansion
- PC Express Slot
- No PC Express Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports
- 3-USB (2.0)
Software, Support and Security
- Security and Protection
- HDD Recovery, Password Security, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
- Software*
- Google® Chrome, Hard disc (HDD) recovery, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Norton Internet Security 2011 (30-day trial), TOSHIBA Bulletin Board, TOSHIBA Disc Creator, TOSHIBA HDD/SSD Alert, TOSHIBA Media Controller, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime, TOSHIBA Service Station, TOSHIBA Web Camera Application, TOSHIBA eco Utility
- Standards
- Energy Star Qualified, EPEAT Gold, RoHS Compatible
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- Standard US keyboard (Black), Touch pad pointing device with multi touch control
- Weight*
- Starting at 2.9 lbs.
- Color
- EasyGrip Finish in Blue
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.