Toshiba mini notebook NB505-N508BN Laptop

mini notebook NB505-N508BN

MSRP: $269.99
mini notebook NB505-N508BN 4.58 out of 5.0 based on 26 user reviews. Average Customer Rating: 4.58 out of 5.0
Read Reviews (26) 
This laptop is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at this similar line of laptops:
Satellite L840 Series »
Laptop Accessories
Shop for mini notebook NB505-N508BN accessories at ToshibaDirect.com.
Technical Support
Get support for your mini notebook NB505-N508BN or try our Laptop Forums for additional help.
Intel® Atom Processor
Accessories for the mini notebook NB505-N508BN

Accessories
Carrying Cases
Batteries
AC Adapters
Docking & Expansion

mini notebook NB505-N508BN Laptop Specifications

Performance

Processor*
Intel® Atom™ Processor N455
Operating System*
Windows 7 Starter (32-bit)
Graphics Engine*
Intel® Graphics Media Accelerator 3150
Graphics Memory*
0MB-250MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
1GB memory
Hard Drive*
250GB HDD (5400rpm, Serial ATA)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
10.1" widescreen
Display Type*
WSVGA TruBrite® LED Backlit
Display Resolution
1024x600, 16:9 aspect ratio
Audio
Built-in monaural speaker, Headphone jack (stereo), Microphone jack (mono)

Communication

Webcam
Webcam and microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem
No Modem port
LAN
10/100 Ethernet LAN

Power

AC Adapter
30W (19V 1.58A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (48Wh, 6-Cell)
Battery Life*
Up to 8.35 hours

Expansion

PC Express Slot
No PC Express Slot
SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
3-USB (2.0)

Software, Support and Security

Security and Protection
HDD Recovery, Password Security, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Software*
Google® Chrome, Hard disc (HDD) recovery, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight™, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Norton™ Internet Security 2011 (30-day trial), TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Bulletin Board™, TOSHIBA Disc Creator, TOSHIBA HDD/SSD Alert, TOSHIBA Media Controller, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, TOSHIBA Service Station, TOSHIBA Web Camera Application, TOSHIBA eco Utility™, Toshiba Online Backup (30-day trial subscription), WildTangent® Game Console
Standards
RoHS Compatible, EPEAT™ Gold, Energy Star Qualified
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Standard US keyboard (Black), Touch pad pointing device with multi touch control
Weight*
Starting at 2.9 lbs.
Color
EasyGrip Finish in Brown
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube