Portege M780-S7240 Laptop Specifications
download detailed spec sheet PDF
Performance
- Processor*
- Intel® Core i7-620M processor
- Operating System*
- Genuine Windows 7 Professional (64-bit) with Windows XP Tablet PC Edition Recovery Media, Genuine Windows 7 Professional (32-bit) with Windows XP Tablet PC Edition Recovery Media
- Graphics Engine*
- Intel® HD Graphics
- Graphics Memory*
- 64MB-1696MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 4GB DDR3 1066MHz memory
- Hard Drive*
- 320GB HDD (7200rpm)
- Optical Drive*
- Ultra SlimBay DVD-SuperMulti drive (+/-R double layer)
Audio and Video
- Display Size
- 12.1" widescreen
- Display Type*
- WXGA LED Backlight Display supporting digital pen and touch screen with indoor/outdoor viewing
- Display Resolution
- 1280x800
- Audio
- Built-in microphone, Microphone jack (mono), Headphone jack (stereo), Standard stereo speakers
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Intel® Wireless LAN (802.11a/g/n)
- Bluetooth
- Bluetooth® V2.1 + EDR
- Modem*
- Modem
- LAN
- 10/100/1000 Ethernet LAN
Power
- AC Adapter
- 75W (15V 5.0A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (51Wh, 6-Cell)
- Battery Life*
- Up to 4.86 hours
Expansion
- PC Express Slot
- 1-ExpressCard Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports*
- 1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports
- iLINK
- i.LINK IEEE-1394
- Docking Connector
- Docking Connector
Software, Support and Security
- Security and Protection
- HDD Recovery, Finger Print Reader, Reinforced Security Cable Lock Slot, Multiple-Level Password Utilities
- Software*
- TOSHIBA eco Utility, TOSHIBA Disc Creator, AuthenTec EntréPad® TrueSuite® technology, TOSHIBA Face Recognition, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), TOSHIBA Security Assist, TOSHIBA ConfigFree®, Norton Internet Security 2010 (30-day trial), TOSHIBA Recovery Disk Creator, TOSHIBA Bulletin Board, Microsoft® Office OneNote® 2007, Infineon® TPM Software Professional Package, Trusted Platform Module (TPM v1.2)
- Standards
- RoHS Compliant, EPEAT Gold, Energy Star Qualified
- Standard Limited Warranty*
- 3-Yr Standard Limited Warranty, (1-Year on Battery)
Physical Description
- Inputs and Controls
- Touch pad pointing device, Windows Security button, Windows Mobility Center Button, Cross-Functional button (TOSHIBA Mobility Center), 85 key US keyboard (black), Display Rotation button, Presentation Button, Toshiba Assist Button
- Weight*
- Starting at 4.63 lbs.
- Color
- Titanium Silver
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.