Portege R600-S4213 Laptop Specifications
download detailed spec sheet PDF
Performance
- Processor*
- Intel® Core2 Duo Processor SU9400
- Operating System*
- Genuine Windows® XP Professional (32-bit, SP3) with Recovery Media for Genuine Windows® 7 Professional
- Graphics Engine*
- Mobile Intel® Graphics Media Accelerator 4500MHD
- Graphics Memory*
- 128MB-1024MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 3GB PC2-6400 DDR2 800MHz SDRAM
- Hard Drive*
- 512GB Solid State Drive (Serial ATA, SSD)
- Optical Drive*
- DVD SuperMulti (+/-R single layer) drive
Audio and Video
- Display Size
- 12.1" widescreen
- Display Type*
- WXGA Transreflective LED Sidelight Display with High Brightness
- Display Resolution
- 1280x800
- Audio
- Microphone jack (mono), Built-in monaural speaker, Built-in microphone, Headphone jack (stereo)
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
- Bluetooth
- Bluetooth® V2.1 + EDR
- LAN
- Intel® PRO/1000 - 10/100/1000 Ethernet
Power
- AC Adapter
- 45W (15V 3A) 100-240V AC Adapter
- Battery
- Li-Ion (5800mAh, 6-Cell)
- Battery Life*
- Up to 7.53 hours
Expansion
- PC Express Slot
- 1-ExpressCard Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Secure Digital (SDHC) slot
- USB Ports*
- 1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports
- Docking Connector
- Docking Connector
Software, Support and Security
- Security and Protection
- Multiple-Level Password Utilities, Finger Print Reader
- Software*
- Google Picasa, Norton Internet Security 2008 (60 day trial), TOSHIBA Disc Creator, TOSHIBA Management Console, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), AuthenTec EntréPad® TruePrint® technology, TOSHIBA Security Assist, TOSHIBA ConfigFree®, TOSHIBA Recovery Disk Creator, Infineon® TPM Software Professional Package, Trusted Platform Module (TPM v1.2)
- Standards
- RoHS Compliant, Energy Star Qualified, EPEAT Gold
- Standard Limited Warranty*
- 3-Yr Standard Limited Warranty, (1-Year on Battery)
Physical Description
- Inputs and Controls
- 85 key US keyboard, Touch pad pointing device, Toshiba Outdoor Display Switch, Toshiba Assist Button
- Weight*
- Starting at 2.4 lbs.
- Color
- Aluminum Silver
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.