Portege R700-S1320 Laptop Specifications
download detailed spec sheet PDF
Performance
- Processor*
- Intel® Core i5-520M processor
- Operating System*
- Genuine Windows® 7 Professional (64-bit) with Windows XP Professional downgrade
- Graphics Engine*
- Intel® HD Graphics
- Graphics Memory*
- 64MB-1696MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 4GB DDR3 memory
- Hard Drive*
- 320GB HDD (7200rpm, Serial ATA)
- Optical Drive*
- DVD SuperMulti (+/-R single layer) drive
Audio and Video
- Display Size
- 13.3" widescreen
- Display Type*
- HD TFT LED Backlit display
- Display Resolution
- 1366x768 (HD), 16:9 aspect ratio, Supports 720p content
- Audio
- Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Intel® Centrino® Advanced-N 6200 (802.11 a/g/n)
- Bluetooth
- Bluetooth® V2.1 + EDR
- Modem
- No Modem port
- LAN
- Intel® 82577LM Gigabit Network Connection
Power
- AC Adapter
- 65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (66Wh, 6-Cell)
- Battery Life*
- Up to 8.66 hours
Expansion
- PC Express Slot
- 1-ExpressCard Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports
- 2-USB (2.0) ports, 1-eSATA/USB (2.0) combo port with Sleep and Charge
- HDMI
- HDMI® output port
Software, Support and Security
- Security and Protection
- TOSHIBA Supervisor Password Utility, Finger Print Reader, HDD Recovery, Security Cable Lock Slot
- Software*
- TOSHIBA Bulletin Board, TOSHIBA Disc Creator, TOSHIBA Recovery Disk Creator, Norton Internet Security 2010 (30-day trial), Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), TOSHIBA Web Camera Application, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Face Recognition, AuthenTec EntréPad® TrueSuite® technology, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail and Writer, TOSHIBA ReelTime, TOSHIBA eco Utility, Infineon® TPM Software Professional Package, Microsoft® Silverlight
- Standards
- EPEAT Gold, RoHS Compliant, Energy Star Qualified
- Standard Limited Warranty*
- 3-Yr Standard Limited Warranty, (1-Year on Battery)
Physical Description
- Inputs and Controls
- Presentation Button, Touch pad pointing device with multi touch control, Touch pad on/off, TOSHIBA eco utility (Energy-saving mode), Premium US keyboard (Black)
- Weight*
- Starting at 3.2lbs.
- Color
- Magnesium Finish in Black
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.