This product may be available at a local business reseller.
Find a Reseller
Portege R700-S1322W Laptop Specifications
Performance
- Processor*
- Intel® Core i5-560M processor
- Operating System*
- Windows 7 Professional (64-bit)
Windows 7 Professional (32-bit) - Graphics Engine*
- Mobile Intel® HD Graphics
- Graphics Memory*
- 64MB-1696MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 4GB DDR3 memory
- Hard Drive*
- 320GB HDD (7200rpm, Serial ATA)
- Optical Drive*
- DVD-SuperMulti drive (+/-R double layer)
Audio and Video
- Display Size
- 13.3" widescreen
- Display Type*
- HD TFT LED Backlit display
- Display Resolution
- 1366x768 (HD), 16:9 aspect ratio, Supports 720p content
- Audio
- Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Intel® Centrino® Advanced-N 6250 (802.11 a/g/n + 4G WiMax)
- Bluetooth
- Bluetooth® V2.1 + EDR
- Modem
- No Modem port
- LAN
- Intel® 82577LM Gigabit Network Connection
Power
- AC Adapter
- 65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (66Wh, 6-Cell)
- Battery Life*
- Up to 8 hours
Expansion
- PC Express Slot
- 1-ExpressCard /34 slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports
- 1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports
- HDMI
- HDMI® output port
Software, Support and Security
- Security and Protection
- Finger Print Reader, HDD Recovery, Multiple-Level Password Utilities, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
- Software*
- AuthenTec EntréPad® TrueSuite® technology, Infineon® TPM Software Professional Package, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail and Writer, Norton Internet Security 2011 (30-day trial), TOSHIBA Bulletin Board, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime, TOSHIBA Web Camera Application, TOSHIBA eco Utility
- Standards
- RoHS Compatible, Energy Star Qualified, EPEAT Gold
- Standard Limited Warranty*
- 3-Yr Standard Limited Warranty, (1-Year on Battery)
Physical Description
- Inputs and Controls
- Premium US keyboard (Black), Presentation Button, TOSHIBA eco utility (Energy-saving mode), Touch pad on/off, Touch pad pointing device with multi touch control
- Weight*
- Starting at 3.2lbs.
- Color
- Magnesium Finish in Black
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.