Toshiba Portege R700-S1332W Laptop

Portege R700-S1332W

MSRP: $1,699.00
This laptop is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at this similar line of laptops:
Portege R930 Series »
Laptop Accessories
Shop for Portege R700-S1332W accessories at ToshibaDirect.com.
Technical Support
Get support for your Portege R700-S1332W or try our Laptop Forums for additional help.
Intel® Core™ i7 Processor
This product may be available at a local business reseller.

Find a Reseller

Accessories for the Portege R700-S1332W

Accessories
Carrying Cases
Batteries
AC Adapters
Docking & Expansion

Portege R700-S1332W Laptop Specifications

Performance

Processor*
Intel® Core™ i7-620M processor
Operating System*
Windows 7 Professional (64-bit)
Windows 7 Professional (32-bit)
Graphics Engine*
Mobile Intel® HD Graphics
Graphics Memory*
64MB-1696MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
4GB DDR3 memory
Hard Drive*
128GB Solid State Drive (Serial ATA, SSD)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
13.3" widescreen
Display Type*
HD TFT LED Backlit display
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Webcam
Webcam and microphone
Wireless LAN*
Intel® Centrino® Advanced-N 6250 (802.11 a/g/n + 4G WiMax)
Bluetooth
Bluetooth® V2.1 + EDR
Modem
No Modem port
LAN
Intel® 82577LM Gigabit Network Connection

Power

AC Adapter
65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (66Wh, 6-Cell)
Battery Life*
Up to 8 hours

Expansion

PC Express Slot
1-ExpressCard™ /34 slot
SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports
HDMI
HDMI® output port

Software, Support and Security

Security and Protection
Finger Print Reader, HDD Recovery, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Software*
AuthenTec EntréPad® TrueSuite® technology, Infineon® TPM Software Professional Package, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight™, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail and Writer, Norton™ Internet Security 2011 (30-day trial), TOSHIBA Bulletin Board™, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, TOSHIBA Web Camera Application, TOSHIBA eco Utility™
Standards
EPEAT™ Gold, RoHS Compatible, Energy Star Qualified
Standard Limited Warranty*
3-Yr Standard Limited Warranty, (1-Year on Battery)

Physical Description

Inputs and Controls
Premium US keyboard (Black), Presentation Button, TOSHIBA eco utility™ (Energy-saving mode), Touch pad on/off, Touch pad pointing device with multi touch control
Weight*
Starting at 3.0 lbs.
Color
Magnesium Finish in Black
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Portege Laptops
  • R930R930
    Portégé® R930
    No-compromise mobility
    Thin & light design
    Packed with the latest technology
    Long battery life rating
    Plays CDs and DVDs
    Starts at: $799.99
  • Z930Z930
    Portégé® Z930
    Extremely thin & light
    All the essential features
    Faster boot-up time
    Long battery life rating
    Highly durable
    Starts at: $799.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube