Portege R705-P41 Laptop Specifications
download detailed spec sheet PDF
Performance
- Processor*
- Intel® Core i5-460M processor
- Operating System*
- Genuine Windows 7 Home Premium (64-bit)
- Graphics Engine*
- Mobile Intel® HD Graphics
- Graphics Memory*
- 64MB-1696MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 4GB DDR3 1066MHz memory
- Hard Drive*
- 500GB HDD (5400rpm, Serial ATA)
- Optical Drive*
- DVD-SuperMulti drive (+/-R double layer)
Audio and Video
- Display Size
- 13.3" widescreen
- Display Type*
- HD TruBrite® LED Backlit display with Intel® Wireless Display Technology
- Display Resolution
- 1366x768 (HD), 16:9 aspect ratio, Supports 720p content
- Audio
- Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Intel® Wireless LAN (802.11a/g/n)
- Bluetooth
- No Bluetooth (No Antenna)
- Modem
- No Modem port
- LAN
- 10/100/1000 Ethernet LAN
Power
- AC Adapter
- 65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (66Wh, 6-Cell)
- Battery Life*
- Up to 8 hours
Expansion
- PC Express Slot
- No PC Express Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports
- 1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports
- HDMI
- HDMI® output port
Software, Support and Security
- Security and Protection
- Password Security, TOSHIBA Supervisor Password Utility, HDD Recovery, Security Cable Lock Slot
- Software*
- TOSHIBA Hard Drive Impact Sensor (3D sensor)*, Toshiba Online Backup (30-day trial subscription), WildTangent® Game Console, TOSHIBA App Place, Microsoft® Silverlight, TOSHIBA Bulletin Board, TOSHIBA 180 Degrees Rotation Utility, TOSHIBA Disc Creator, TOSHIBA Service Station, Norton Internet Security 2011 (30-day trial), TOSHIBA Recovery Disk Creator, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), TOSHIBA Web Camera Application, TOSHIBA Video Player with Resolution+ Upconvert Technology, TOSHIBA HDD/SSD Alert, TOSHIBA BookPlace, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Face Recognition, Intel® Wireless Display Technology 1.2, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, TOSHIBA ReelTime, TOSHIBA eco Utility
- Standards
- EPEAT Gold, RoHS Compliant, Energy Star Qualified
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- Premium Spill-resistant Raised Tile Keyboard (black), Touch pad on/off, Touch pad pointing device with multi touch control
- Weight*
- Starting at 3.2lbs.
- Color
- Magnesium Alloy Casing in Blue
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.