Toshiba Portege R830-S8312 Laptop

Portege R830-S8312

MSRP: $1,049.00
Portege R830-S8312 3.50 out of 5.0 based on 2 user reviews. Average Customer Rating: 3.50 out of 5.0
Read Reviews (2) 
This laptop is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at this similar line of laptops:
Portege R930 Series »
Laptop Accessories
Shop for Portege R830-S8312 accessories at ToshibaDirect.com.
Technical Support
Get support for your Portege R830-S8312 or try our Laptop Forums for additional help.
Intel® Core™ i3 Processor
This product may be available at a local business reseller.

Find a Reseller

Accessories for the Portege R830-S8312

Accessories
Carrying Cases
Batteries
AC Adapters
Docking & Expansion

Portege R830-S8312 Laptop Customer Reviews

Poor Performer!

POSTED BY: , Memphis, TN
Overall rating: 3.0 out of 5

"Toshiba has not fully tested this laptops design!! It crashes spontaneously with any type movement. Within less than 1 year, have had 3 major issues with this laptop. Reported HDD device failure precipitates failure and crash. I would not recommend this computer."

Nice!

POSTED BY: , Israel
Overall rating: 4.0 out of 5

"My first really light weight laptop. At first I was slightly concerned by its size (screen + keyboard) but this laptop convinced my that 13.3" is the optimal size for a mobile computer. So far, things are running smoothly and I am able to execute even my most demanding tasks (academic code). Did not play any game on it, but after checking out a GPU demanding applications I suspect that some games will not run well on it. Two shortcomings: 1. Cheap (?) plastic - "memorized" my fingerprints... 2. I got the impression that it comes with a single 4Gb RAM module and bought an extra 4Gb. Not only did I receive the extra RAM in a separate box (same delivery) but I also realized that it came with 2x2Gb RAM modules (as a result could only run with 6Gb). A bit disappointing when buying from a major retailer."

MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Portege Laptops
  • R930R930
    Portégé® R930
    No-compromise mobility
    Thin & light design
    Packed with the latest technology
    Long battery life rating
    Plays CDs and DVDs
    Starts at: $779.99
  • Z930Z930
    Portégé® Z930
    Extremely thin & light
    All the essential features
    Faster boot-up time
    Long battery life rating
    Highly durable
    Starts at: $799.99
  • Z10tZ10t
    Portégé® Z10t
    Two in one device
    All the essential ports
    Ultra-responsive performance
    Slim & light design
    Long battery life rating
    Starts at: $1,499.00

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.