Toshiba Portege R930-BT9300 Laptop

Portege R930-BT9300

  • List Price with Upgrades:
  • $999.00

Total Price:

$999.00

Start Customizing
This product has not yet been rated.
Be the first to write a review
Intel® Core i7 Processor
This product may be available at a local business reseller.

Find a Reseller

Accessories for the Portege R930-BT9300

Accessories
Carrying Cases
Batteries
AC Adapters
Docking & Expansion

More Portege R930 Series Laptops
R930
Model: MSRP:
R935-ST4N01 $829.99*
R930-S9321 $1,349.00*
R930-S9331 $1,649.00*
R930-BT9300 $999.00**

*ToshibaDirect Exclusive. Price includes applicable discounts.

**Customizable laptop. Price shown is for base configuration and includes any applicable discounts. Price may change based on customization.

Portege R930-BT9300 Laptop Specifications

This product will be custom-built for you.

Customizable options (with current selections) are indicated below.

Performance

Processor*
CHOOSE FROM:
  • Intel® Core™ i3-3110M Processor, (3M Cache, up to 2.40 GHz)
  • Intel® Core™ i5-3340M Processor (3MB Cache, up to 3.40GHz) with Intel® Turbo Boost Technology
  • Intel® Core™ i7-3540M Processor (4MB Cache, up to 3.70GHz) with Intel® Turbo Boost Technology
Microsoft Operating System*
CHOOSE FROM:
  • Windows 7 Professional
  • Windows 7 Professional with recovery discs for Windows 8 Pro
  • Windows 8 Pro

Memory and Storage

Memory*
CHOOSE FROM:
  • 2GB DDR3 1600MHz (2GB X 1)
  • 4GB DDR3 1600MHz (4GB X 1)
  • 6GB DDR3 1600MHz (4GB + 2GB)
  • 8GB DDR3 1600MHz (4GB + 4GB)
Hard Disk Drive*
CHOOSE FROM:
Optical Drive*

Audio and Video

Display*
  • 13.3" HD LED Backlit Display (1366x768)
Display Resolution
  • 1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
  • Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Web Camera
CHOOSE FROM:
  • No Integrated Webcam or Microphone
  • Integrated Webcam and Microphone

Power

Battery*
CHOOSE FROM:
  • Standard Lithium-Ion Battery (6-cell, 66Wh)
  • Enhanced Lithium-Ion Battery (9-cell, 93Wh)
AC Adapter
  • 65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input

Expansion

PC Express Slot
  • 1-ExpressCard™ /54 slot
SmartCard Reader
  • No SmartCard Reader slot
Media
  • Memory Card Reader
USB Ports
  • 1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (3.0) ports
HDMI
  • HDMI® output port
RGB
  • RGB port
Docking Connector
  • Docking Connector

Software, Support and Security

Standard Warranty*
CHOOSE FROM:
  • 1 Year Standard Limited Warranty (1 Year on Battery)
  • 2 Year Standard Limited Warranty (1 Year on Battery)
  • 3 Year Standard Limited Warranty (1 Year on Battery)
Microsoft Office*
CHOOSE FROM:
Security and Protection
  • Execute Disable Bit, Finger Print Reader, HDD Recovery, Multiple-Level Password Utilities, Password Security, Reinforced Security Cable Lock Slot
Standards
  • RoHS Compatible, Energy Star Qualified, EPEAT™ Gold

Physical Description

Inputs and Controls
  • Premium US keyboard, Presentation Button, TOSHIBA eco utility™ (Energy-saving mode), Touch pad on/off, Touch pad pointing device with multi touch control
Weight*
  • Starting at 3.0 lbs.
Color
  • Magnesium Alloy Casing in Black
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Portege Laptops
  • R930
    Portégé® R930
    No-compromise mobility
    Thin & light design
    Packed with the latest technology
    Long battery life rating
    Plays CDs and DVDs
    Starts at: $829.99
  • Z930Z930
    Portégé® Z930
    Extremely thin & light
    All the essential features
    Faster boot-up time
    Long battery life rating
    Highly durable
    Starts at: $799.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube