Toshiba Portege R930-BT9300 Laptop

Portege R930-BT9300

  • List Price with Upgrades:
  • $999.00

Total Price:

$999.00

Start Customizing
This product has not yet been rated.
Be the first to write a review
Intel® Core i7 Processor
This product may be available at a local business reseller.

Find a Reseller

Accessories for the Portege R930-BT9300

Accessories
Carrying Cases
Batteries
AC Adapters
Docking & Expansion

More Portege R930 Series Laptops
R930
Model: MSRP:
R935-ST4N01 $799.99*
R930-S9321 $1,349.00*
R930-S9331 $1,649.00*
R930-BT9300 $999.00**

*ToshibaDirect Exclusive. Price includes applicable discounts.

**Customizable laptop. Price shown is for base configuration and includes any applicable discounts. Price may change based on customization.

Portege R930-BT9300 Laptop Specifications

This product will be custom-built for you.

Customizable options (with current selections) are indicated below.

Performance

Processor*
CHOOSE FROM:
  • Intel® Core™ i3-3110M Processor, (3M Cache, up to 2.40 GHz)
  • Intel® Core™ i5-3340M Processor (3MB Cache, up to 3.40GHz) with Intel® Turbo Boost Technology
  • Intel® Core™ i7-3540M Processor (4MB Cache, up to 3.70GHz) with Intel® Turbo Boost Technology
Microsoft Operating System*
CHOOSE FROM:
  • Windows 7 Professional
  • Windows 7 Professional with recovery discs for Windows 8 Pro
  • Windows 8 Pro

Memory and Storage

Memory*
CHOOSE FROM:
  • 2GB DDR3 1600MHz (2GB X 1)
  • 4GB DDR3 1600MHz (4GB X 1)
  • 6GB DDR3 1600MHz (4GB + 2GB)
  • 8GB DDR3 1600MHz (4GB + 4GB)
Hard Disk Drive*
CHOOSE FROM:
Optical Drive*

Audio and Video

Display*
  • 13.3" HD LED Backlit Display (1366x768)
Display Resolution
  • 1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
  • Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers

Communication

Web Camera
CHOOSE FROM:
  • No Integrated Webcam or Microphone
  • Integrated Webcam and Microphone

Power

Battery*
CHOOSE FROM:
  • Standard Lithium-Ion Battery (6-cell, 66Wh)
  • Enhanced Lithium-Ion Battery (9-cell, 93Wh)
AC Adapter
  • 65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input

Expansion

PC Express Slot
  • 1-ExpressCard™ /54 slot
SmartCard Reader
  • No SmartCard Reader slot
Media
  • Memory Card Reader
USB Ports
  • 1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (3.0) ports
HDMI
  • HDMI® output port
RGB
  • RGB port
Docking Connector
  • Docking Connector

Software, Support and Security

Standard Warranty*
CHOOSE FROM:
  • 1 Year Standard Limited Warranty (1 Year on Battery)
  • 2 Year Standard Limited Warranty (1 Year on Battery)
  • 3 Year Standard Limited Warranty (1 Year on Battery)
Microsoft Office*
CHOOSE FROM:
Security and Protection
  • Execute Disable Bit, Finger Print Reader, HDD Recovery, Multiple-Level Password Utilities, Password Security, Reinforced Security Cable Lock Slot
Standards
  • RoHS Compatible, Energy Star Qualified, EPEAT™ Gold

Physical Description

Inputs and Controls
  • Premium US keyboard, Presentation Button, TOSHIBA eco utility™ (Energy-saving mode), Touch pad on/off, Touch pad pointing device with multi touch control
Weight*
  • Starting at 3.0 lbs.
Color
  • Magnesium Alloy Casing in Black
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Portege Laptops
  • R930
    Portégé® R930
    No-compromise mobility
    Thin & light design
    Packed with the latest technology
    Long battery life rating
    Plays CDs and DVDs
    Starts at: $799.99
  • Z930Z930
    Portégé® Z930
    Extremely thin & light
    All the essential features
    Faster boot-up time
    Long battery life rating
    Highly durable
    Starts at: $799.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.