Customize your R930 at ToshibaDirect.com
Customize
This product may be available at a local business reseller.
Find a Reseller
More Portege R930 Series Laptops
*ToshibaDirect Exclusive. Price includes applicable discounts.
**Customizable laptop. Price shown is for base configuration and includes any applicable discounts. Price may change based on customization.
Portege R930-S9321 Laptop Specifications
Performance
- Processor*
- Intel® Core i5-3340M Processor
- Operating System*
- Windows 7 Professional (64-bit, SP1)
Windows 7 Professional (32-bit, SP1) - Graphics Engine*
- Mobile Intel® HD Graphics
- Graphics Memory*
- 64MB-1696MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 4GB DDR3 1600MHz memory
- Hard Drive*
- 320GB HDD (7200rpm, Serial ATA)
- Optical Drive*
- DVD-SuperMulti drive (+/-R double layer)
Audio and Video
- Display Size
- 13.3" widescreen
- Display Type*
- HD TFT LED Backlit display
- Display Resolution
- 1366x768 (HD), 16:9 aspect ratio, Supports 720p content
- Audio
- Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Intel® Centrino® Advanced-N 6235 (802.11a/g/n + WiDi Capable)
- Bluetooth
- Bluetooth® V4.0
- Modem
- No Modem port
- LAN
- Intel® 82579LM Gigabit Network Connection
Power
- AC Adapter
- 65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (48Wh, 6-Cell)
- Battery Life*
- Up to 10.25 hours
Expansion
- PC Express Slot
- 1-ExpressCard /54 slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports
- 1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (3.0) ports
- HDMI
- HDMI® output port
- RGB
- RGB port
- Docking Connector
- Docking Connector
Software, Support and Security
- Security and Protection
- Finger Print Reader, HDD Recovery, Multiple-Level Password Utilities, Password Security, Reinforced Security Cable Lock Slot
- Software*
- 1 month trial for new Microsoft® Office 365 customers, Norton Anti-Theft (30-day Trial), Norton Internet Suite (30-day trial), Norton Online Backup (30-day Trial), TOSHIBA Disc Creator, TOSHIBA Fingerprint Utility, TOSHIBA HDD/SSD Alert, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA PC Diagnostic Tool, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Service Station, TOSHIBA Smart Client Manager, TOSHIBA eco Utility, Trusted Platform Module (TPM v1.2), Intel® Wireless Display 3.0
- Standards
- EPEAT Gold, RoHS Compatible, Energy Star Qualified
- Standard Limited Warranty*
- 3-Yr Standard Limited Warranty, (1-Year on Battery)
Physical Description
- Inputs and Controls
- Premium US keyboard, Presentation Button, TOSHIBA eco utility (Energy-saving mode), Touch pad on/off, Touch pad pointing device with multi touch control
- Weight*
- Starting at 3.1 lbs.
- Color
- Magnesium Alloy Casing in Black
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.