Toshiba Portege R935-ST2N02 Laptop

Portege R935-ST2N02

MSRP: $899.99
Portege R935-ST2N02 4.75 out of 5.0 based on 4 user reviews. Average Customer Rating: 4.75 out of 5.0
Read Reviews (4) 
This laptop is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other Portege R930s that are available:
Portege R930 Series »
Laptop Accessories
Shop for Portege R935-ST2N02 accessories at ToshibaDirect.com.
Technical Support
Get support for your Portege R935-ST2N02 or try our Laptop Forums for additional help.
Intel® Core™ i5 Processor
Customize your R930 at ToshibaDirect.com

Customize

Accessories for the Portege R935-ST2N02

Accessories
Carrying Cases
Batteries
AC Adapters
Docking & Expansion

Available Portege R930 Series Laptops
R930
Model: MSRP:
R935-ST4N01 $829.99*
R930-S9321 $1,349.00*
R930-S9331 $1,649.00*
R930-BT9300 $999.00**

*ToshibaDirect Exclusive. Price includes applicable discounts.

**Customizable laptop. Price shown is for base configuration and includes any applicable discounts. Price may change based on customization.

Portege R935-ST2N02 Laptop Customer Reviews

Z935 ultra light computer

POSTED BY: , Annandale, NJ
Overall rating: 5.0 out of 5

"Love it! Is that simple. Seconds to fire up and seconds to shut down. Everything they said is real. I love the lightness and the multiple usb's."

make sure it supports SATA3

POSTED BY: , Pittsburgh, PA
Overall rating: 4.0 out of 5

"Make sure before buying that R930 supports SATA3. For the R835 model, its chipset supports SATA3, but what some reason Toshiba cap it to just SATA2. So, the bandwidth down from 6 Gb/s to just 3Gb/s. The limited bandwidth will be a handicap when you upgrade from HDD to SSD."

Best Portege Ever

POSTED BY: , Dayton,Oh area
Overall rating: 5.0 out of 5

"Absoluty the finest Portege I have owned! And I have owned them since the 7200CT days probably 10 or more Porteges. The only bottleneck of performance on this unit is the hard drive. The 750Gb is a nice size drive but at 5400 RPM it is a mediocre performer. I upgraded to a Seagate Momentus XT 500GB Hybrid and now it absolulty screams. I am fully booted at 40 seconds which includes entering my password. I get 6 hours plus on the battery with it set to HIGH PERFORMANCE! The 13.3 inch screen is perfect for a combination of portability AND video & gaming use. I must say KUDOS to Toshiba for a nice, nice unit! Using PC WIzard global benchmark I had scores over 7000 with this set-up. I highly recommend it to anyone."

Great Laptop

POSTED BY: , Massena, NY
Overall rating: 5.0 out of 5

"Great light weight laptop. Provides optical dish and a vga output, which makes more business freindly"

MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Portege Laptops
  • R930
    Portégé® R930
    No-compromise mobility
    Thin & light design
    Packed with the latest technology
    Long battery life rating
    Plays CDs and DVDs
    Starts at: $829.99
  • Z930Z930
    Portégé® Z930
    Extremely thin & light
    All the essential features
    Faster boot-up time
    Long battery life rating
    Highly durable
    Starts at: $799.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.