x
Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

x

Configure Your Laptop

Select the options you want using the form below and then click the "Add to Quote" button.

Toshiba Portege X20W-D1200ED Laptop

Portege X20W-D1200ED

MSRP: $999.99
More Portege X20W Series Laptops
Model: PRICE:
X20W-D1252 $1,399.99
X20W-D1200ED $999.99
X20W-D1254 $1,629.99
X20W-D-BTO
X20W-D1256 $1,964.99

Portege X20W-D1200ED Laptop Specifications

Performance

Processor*
Intel® Core™ i3-7100U Processor
Operating System*
Windows 10 Pro for Education
Graphics Engine*
Intel® HD Graphics 620

Memory and Storage

Memory*
4 GB DDR3L 1600 MHz
Hard Drive*
128 GB M.2 Solid State Drive (SSD)

Audio and Video

Display Size
12.5" diagonal widescreen, Touchscreen
Display Type*
10-Point Multi-Touch, Anti-Glare Coating, Wacom® AES Pen Support, Gorilla® Glass 4, 16:9 aspect ratio
Display Resolution
1920 x 1080 (FHD), Supports 1080p content
Audio
DTS Studio Sound™, harman/kardon® stereo speakers, Microphone input/Headphone output (shared)

Communication

Webcam
Webcam with TruTalk™ Dual Microphones
Wireless LAN*
Intel® Dual Band Wireless-AC 8265
Bluetooth
Bluetooth®

Power

AC Adapter
45W AC Adapter (USB-C)
Battery
3 cell 44 Wh
Battery Life*
Up to 16.00 hours, using Windows 10 Pro (measured by MobileMark™ Office Productivity 2014)

Expansion

USB Ports
1 x USB 3.0 port, supporting USB Sleep and Charge, 1 x USB 3.1 Type-C port, supporting DisplayPort™ over USB Type-C, supporting PD Charging, supporting Thunderbolt™ 3

Software, Support and Security

Security and Protection
Trusted Platform Module (TPM v2.0), Reinforced Security Cable Lock Slot, HALT Tested Design
Standards
ENERGY STAR™ Qualified, EPEAT™ Gold, RoHS Compatible
Standard Limited Warranty*
3 Year Standard Limited Warranty (1 Year on Battery)

Physical Description

Inputs and Controls
Clickpad Pointing Device with Multi-touch Control, 10-point Multi-touch Display, Wacom® AES Pen, Premium Raised Tile Keyboard (black)
Weight*
Starting at 2.43 lbs (1.10 kg)
Color
Onyx Blue Metallic, Magnesium Chassis
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.