x
Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

x

Configure Your Laptop

Select the options you want using the form below and then click the "Add to Quote" button.

Toshiba Portege Z30-C06700K Laptop

Portege Z30-C06700K

MSRP: $1,629.00
More Portege Z30 Series Laptops
Model: PRICE:
Z30-001011 $1,494.00
Z30-C1320 $1,266.99
Z30-C-BTO
Z30-C06700K $1,629.00

Portege Z30-C06700K Laptop Specifications

Performance

Processor*
Intel® Core™ i5-6300U Processor
Operating System*
Windows 10 Pro
Graphics Engine*
Intel® HD Graphics 520

Memory and Storage

Memory*
8 GB DDR3L 1600 MHz
Hard Drive*
256 GB M.2 Solid State Drive (SSD)
Optical Drive*
None

Audio and Video

Display Size
13.3" diagonal widescreen
Display Type*
LED Backlit, 16:9 aspect ratio
Display Resolution
1366 x 768 (HD)
Audio
DTS Studio Sound™, Stereo Speakers, Microphone input/Headphone output (shared)

Communication

Webcam
FHD Webcam with TruTalk™ Dual Microphones
Wireless LAN*
Intel® Dual-Band Wireless-AC 8260
Bluetooth
Bluetooth®
LAN
Intel® Ethernet Connection i219-LM (10/100/1000)

Power

AC Adapter
45W AC Adapter - PA5177U-1ACA
Battery
4-cell 52 Wh
Battery Life*
Up to 15.25 hours, using Windows 10 Pro (measured by MobileMark™ Office Productivity 2014)

Expansion

Media
SD Card Reader: Secure Digital, Secure Digital High Capacity
USB Ports
3 x USB 3.0 ports, supporting USB Sleep and Charge
HDMI
HDMI®
RGB
RGB port
Docking Connector
Docking Connector

Software, Support and Security

Security and Protection
Trusted Platform Module (TPM v2.0), Fingerprint Reader, Reinforced Security Cable Lock Slot, HALT Tested Design, LCD Cover Face and Point pressure Resistant Design
Software*
1 month trial for new Microsoft® Office 365 customers*, TOSHIBA eco Utility™, TOSHIBA Display Utility, TOSHIBA Service Station, TOSHIBA HW Setup Utility, DTS Studio Sound
Standards
ENERGY STAR™ Qualified, EPEAT™ Gold, RoHS Compatible
Standard Limited Warranty*
3 Year Standard Limited Warranty (1 Year on Battery)

Physical Description

Inputs and Controls
Premium Spill-Resistant Raised Tile Backlit Keyboard (black)
Weight*
Starting at 2.65 lbs (1.20 kg)
Color
Cosmo Silver
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.