Toshiba Portege Z830-S8301 Laptop

Portege Z830-S8301

MSRP: $1,199.00
Portege Z830-S8301 4.36 out of 5.0 based on 11 user reviews. Average Customer Rating: 4.36 out of 5.0
Read Reviews (11) 
This laptop is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at this similar line of laptops:
Portege Z930 Series »
Laptop Accessories
Shop for Portege Z830-S8301 accessories at ToshibaDirect.com.
Technical Support
Get support for your Portege Z830-S8301 or try our Laptop Forums for additional help.
Intel® Core™ i5 Processor
This product may be available at a local business reseller.

Find a Reseller

Accessories for the Portege Z830-S8301

Accessories
Carrying Cases
AC Adapters
Docking & Expansion

Portege Z830-S8301 Laptop Specifications

Performance

Processor*
Intel® Core™ i5-2557M processor
Operating System*
Windows® 7 Professional 64-bit, SP1
Windows® 7 Professional 32-bit, SP1
Graphics Engine*
Mobile Intel® HD Graphics
Graphics Memory*
64MB-1696MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
4GB DDR3 1333MHz memory
Hard Drive*
128GB Solid State Drive (Serial ATA, SSD)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
13.3" widescreen
Display Type*
HD TFT LED Backlit display with Intel® Wireless Display Technology
Display Resolution
1366x768 (HD), 16:9 aspect ratio, Supports 720p content
Audio
Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers, Waves MaxxAudio® 3

Communication

Webcam
1.3MP Webcam and microphone
Wireless LAN*
Intel® Centrino® Advanced-N 6230 (802.11a/g/n + WiDi Capable)
Bluetooth
Bluetooth® V3.0 + EDR
Modem
No Modem port
LAN
Intel® 82579LM Gigabit Network Connection

Power

AC Adapter
45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (47Wh, 8-Cell)
Battery Life*
Up to 8.28 hours

Expansion

PC Express Slot
No PC Express Slot
SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (2.0) port, 1-USB (2.0) port with Sleep and Charge, 1-USB (3.0) port
HDMI
HDMI® output port

Software, Support and Security

Security and Protection
Finger Print Reader, HDD Recovery, Multiple-Level Password Utilities, Password Security, Reinforced Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Software*
Intel® Wireless Display Technology (WiDi 2.1), Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight™, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Norton™ Internet Security 2012 (30-day trial), TOSHIBA App Place, TOSHIBA BookPlace™, TOSHIBA Bulletin Board™, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA Fingerprint Utility, TOSHIBA HDD/SSD Alert, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, TOSHIBA Service Station, TOSHIBA Sleep Utility, TOSHIBA Web Camera Application, TOSHIBA eco Utility™, Toshiba Online Backup (30-day trial subscription), Trusted Platform Module (TPM v1.2)
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
3-Yr Standard Limited Warranty, (1-Year on Battery)

Physical Description

Inputs and Controls
Premium Spill-resistant Raised Tile Backlit Keyboard (black), Presentation Button, TOSHIBA eco utility™ (Energy-saving mode), Touch pad on/off, Touch pad pointing device with multi touch control
Weight*
Starting at 2.47 lbs.
Color
Ultimate Silver
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Portege Laptops
  • R930R930
    Portégé® R930
    No-compromise mobility
    Thin & light design
    Packed with the latest technology
    Long battery life rating
    Plays CDs and DVDs
    Starts at: $849.99
  • Z930Z930
    Portégé® Z930
    Extremely thin & light
    All the essential features
    Faster boot-up time
    Long battery life rating
    Highly durable
    Starts at: $849.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube