Customize your Z830 at ToshibaDirect.com
Customize
More Portege Z830 Series Laptops
Portege Z830-S8302 Laptop Specifications
download detailed spec sheet PDF
Performance
- Processor*
- Intel® Core i7-2677M processor
- Operating System*
- Genuine Windows® 7 Professional 64-bit, SP1
Genuine Windows® 7 Professional 32-bit, SP1 - Graphics Engine*
- Mobile Intel® HD Graphics
- Graphics Memory*
- 64MB-1696MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 6GB DDR3 1333MHz memory
- Hard Drive*
- 128GB Solid State Drive (Serial ATA, SSD)
- Optical Drive*
- Sold Separately: Toshiba USB Portable DVD SuperMulti Drive
Audio and Video
- Display Size
- 13.3" widescreen
- Display Type*
- HD TFT LED Backlit display with Intel® Wireless Display Technology
- Display Resolution
- 16:9 aspect ratio, 1366x768 (HD), Supports 720p content
- Audio
- Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers, Waves MaxxAudio® 3
Communication
- Webcam
- 1.3 MP Webcam and microphone
- Wireless LAN*
- Intel® Centrino® Advanced-N 6230 (802.11a/g/n + WiDi Capable)
- Bluetooth
- Bluetooth® V3.0 + EDR
- Modem
- No Modem port
- LAN
- Intel® 82579LM Gigabit Network Connection
Power
- AC Adapter
- 45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (47Wh, 8-Cell)
- Battery Life*
- Up to 8.28 hours
Expansion
- PC Express Slot
- No PC Express Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports
- 1-USB (2.0) port, 1-USB (3.0) port, 1-USB (2.0) port with Sleep and Charge
- HDMI
- HDMI® output port
Software, Support and Security
- Security and Protection
- Multiple-Level Password Utilities, Password Security, HDD Recovery, TOSHIBA Supervisor Password Utility, Reinforced Security Cable Lock Slot, Finger Print Reader
- Software*
- Trusted Platform Module (TPM v1.2), TOSHIBA Sleep Utility, Toshiba Online Backup (30-day trial subscription), TOSHIBA Resolution+® Upconvert Plug-in for Media Player, Norton Internet Security 2012 (30-day trial), TOSHIBA App Place, Microsoft® Silverlight, TOSHIBA Bulletin Board, TOSHIBA Disc Creator, TOSHIBA Service Station, TOSHIBA Recovery Disk Creator, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), TOSHIBA Web Camera Application, TOSHIBA HDD/SSD Alert, TOSHIBA BookPlace, TOSHIBA Fingerprint Utility, Intel® Wireless Display Technology (WiDi 2.1), TOSHIBA PC Health Monitor, TOSHIBA Face Recognition, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, TOSHIBA ReelTime, TOSHIBA eco Utility
- Standards
- EPEAT Gold, RoHS Compliant, Energy Star Qualified
- Standard Limited Warranty*
- 3-Yr Standard Limited Warranty, (1-Year on Battery)
Physical Description
- Inputs and Controls
- Touch pad on/off, Premium Spill-resistant Raised Tile Backlit Keyboard (black), TOSHIBA eco utility (Energy-saving mode), Presentation Button, Touch pad pointing device with multi touch control
- Weight*
- Starting at 2.47 lbs.
- Color
- Ultimate Silver
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.