This product may be available at a local business reseller.
Find a Reseller
More Portege Z930 Series Laptops
*ToshibaDirect Exclusive. Price includes applicable discounts.
**Customizable laptop. Price shown is for base configuration and includes any applicable discounts. Price may change based on customization.
Portege Z930-BT9300 Laptop Specifications
This product will be custom-built for you.
Customizable options (with current selections) are indicated below.
Performance
- Processor*
CHOOSE FROM: - Intel® Core™ i5-3437U Processor (3MB Cache, up to 2.9 GHz) with Intel® Turbo Boost Technology
- Intel® Core™ i7-3687U Processor (4MB Cache, up to 3.3 GHz) with Intel® Turbo Boost Technology
- Microsoft Operating System*
CHOOSE FROM: - Windows 7 Professional
- Windows 8 Pro
- Windows 7 Professional with recovery discs for Windows 8 Pro
- Graphics Controller*
Memory and Storage
- Memory*
CHOOSE FROM: - 2GB DDR3 1600MHz (2GB on-board)
- 4GB DDR3 1600MHz (2GB on-board + 2GB in slot)
- 6GB DDR3 1600MHz (2GB on-board + 4GB in slot)
- 4GB DDR3 1600MHz (4GB on-board)
- 6GB DDR3 1600MHz (4GB on-board + 2GB in slot)
- 8GB DDR3 1600MHz (4GB on-board + 4GB in slot)
- Hard Disk Drive*
CHOOSE FROM: - 128GB mSerial ATA solid state drive
- 256GB mSerial ATA solid state drive
Audio and Video
- Display*
- 13.3" HD LED Backlit Display (1366x768)
- Display Resolution
- 1366x768 (HD), 16:9 aspect ratio, Supports 720p content
- Audio
- Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers
Communication
- Web Camera
CHOOSE FROM: - No Integrated Webcam or Microphone
- Integrated Webcam and Microphone
- Wireless LAN & Bluetooth®*
- Intel® Centrino® Advanced-N 6235 (a/g/n)+ WiDi Capable with Bluetooth® (v4.0)
Power
- Battery*
- Lithium-Ion Battery (8-cell/47Wh)
- AC Adapter
- 45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
- Battery Life*
- Up to 6.13 hours using Windows 8 (MobileMark™ Office Productivity 2012), Up to 8.35 hours
Expansion
- PC Express Slot
- SmartCard Reader
- Media
- USB Ports
- 1-USB (2.0) port, 1-USB (2.0) port with Sleep and Charge, 1-USB (3.0) port
- HDMI
- RGB
- DisplayPort
- Docking Connector
Software, Support and Security
- Standard Limited Warranty*
CHOOSE FROM: - 1 Year Standard Limited Warranty (1 Year on Battery)
- 2 Year Standard Limited Warranty (1 Year on Battery)
- 3 Year Standard Limited Warranty (1 Year on Battery)
- Microsoft Office*
CHOOSE FROM: - Security and Protection
- Execute Disable Bit, Finger Print Reader, HDD Recovery, Multiple-Level Password Utilities, Password Security, Reinforced Security Cable Lock Slot
- Standards
- EPEAT Gold, Energy Star Qualified, RoHS Compatible
Physical Description
- Inputs and Controls
- Premium Spill-resistant Raised Tile Backlit Keyboard (black), Presentation Button, TOSHIBA eco utility (Energy-saving mode), Touch pad on/off, Touch pad pointing device with multi touch control
- Weight*
- Color
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.