Customize your Z930 at ToshibaDirect.com
Customize
Available Portege Z930 Series Laptops
*ToshibaDirect Exclusive. Price includes applicable discounts.
**Customizable laptop. Price shown is for base configuration and includes any applicable discounts. Price may change based on customization.
Portege Z935-ST2N01 Laptop Specifications
Performance
- Processor*
- Intel® Core i3-3217U Processor
- Operating System*
- Windows 7 Home Premium (64-bit), SP1
- Graphics Engine*
- Mobile Intel® HD Graphics
- Graphics Memory*
- 64MB-1696MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 6GB DDR3 1600MHz memory
- Hard Drive*
- 128GB Solid State Drive (Serial ATA, SSD)
- Optical Drive*
- Sold Separately: Toshiba USB Portable DVD SuperMulti Drive
Audio and Video
- Display Size
- 13.3" widescreen
- Display Type*
- HD TFT LED Backlit display with Intel® Wireless Display Technology
- Display Resolution
- 1366x768 (HD), 16:9 aspect ratio, Supports 720p content
- Audio
- Headphone jack (stereo), Microphone jack (mono), SRS Premium Sound 3D®, Standard stereo speakers
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Intel® Wi-Fi® Wireless networking (802.11b/g/n + WiDi Capable)
- Bluetooth
- Bluetooth® V4.0
- Modem
- No Modem port
- LAN
- 10/100/1000 Ethernet LAN
Power
- AC Adapter
- 45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (47Wh, 8-Cell)
- Battery Life*
- Up to 8.35 hours
Expansion
- PC Express Slot
- No PC Express Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports
- 1-USB (2.0) port, 1-USB (2.0) port with Sleep and Charge, 1-USB (3.0) port
- HDMI
- HDMI® output port
- RGB
- RGB port
- Docking Connector
- No Docking Connector
Software, Support and Security
- Security and Protection
- HDD Recovery, Password Security, Security Cable Lock Slot
- Software*
- Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Norton Internet Security 2012 (30-day trial), TOSHIBA BookPlace, TOSHIBA Bulletin Board, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA HDD Protection, TOSHIBA HDD/SSD Alert, TOSHIBA Laptop Checkup, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime, TOSHIBA Service Station, TOSHIBA Sleep Utility, TOSHIBA Web Camera Application, TOSHIBA eco Utility, Toshiba Online Backup (30-day trial subscription)
- Standards
- RoHS Compatible, Energy Star Qualified, EPEAT Gold
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- Premium Spill-resistant Raised Tile Backlit Keyboard (black), Presentation Button, TOSHIBA eco utility (Energy-saving mode), Touch pad on/off, Touch pad pointing device with multi touch control
- Weight*
- Starting at 2.47 lbs.
- Color
- Magnesium Alloy Casing in Silver
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.