x

by

book details

Publisher:

Date Published:

Language:

ISBN:

Subjects:


Portégé® Z930 Ultrabook

starting at: $Start Customizing Shop Z930 Series

13.3” Portégé<sup>®</sup> Z930 Ultrabook Series

Portégé® Z930

9 models available Starting at $849.99 $849.99
$1,429.00

13.3” Portégé<sup>®</sup> Z930 Ultrabook Series

Master of mobility

The Portégé® Z930 series sets a new standard for mobility with its razor-thin design, ultraresponsive performance and superior craftsmanship. It's the perfect choice for executives and prosumers who want to push the limits of style and convenience without compromising on quality.

Featherweight Design

Weighing a mere 2.47 lbs., the Portégé® Z930 is one of the lightest 13" laptop available. Together with its slim 0.63" profile, it won't slow you down. Lightweight, but far from delicate, this carefully crafted PC features a spill-resistant, LED-backlit keyboard and reinforced magnesium alloy casing.

Windows 8

Select models are now loaded with the all-new Windows 8 operating system, you'll enjoy a rapid start-up, superior fluidity and speed, and the freedom to stay more connected with the interactive Windows 8 tiles interface.

Breakthrough Performance

The Portégé® Z930 is a productivity powerhouse featuring a 3rd Generation Intel® Core™ processor. When every second counts, the Portégé® Z930 also saves you valuable time, thanks to its quality components and lightning-fast solid-state drive.

Fast Connections and Flexibility

Equipped with all the essential ports and connections, you can make rapid data transfers and access files on-demand. Power your smartphones and other devices even when the PC is off with USB 3.0 Sleep & Charge. And when you want to wirelessly project your PC content onto a big-screen TV, this PC is Intel® Wireless Display-ready. A simple adapter is all it takes.

Great for Business

Select models offer essential business features, such as the Trusted Platform Module and Intel® vPro™ processor technology. Easily connect to boardroom projectors or hi-def displays with the built-in RGB and HDMI® ports. And get full network speed from the 1Gbit Ethernet port.

Not all features are included in all models. Choose a model and see detailed specifications for complete details.

Special Features

Magnesium Casing with Honeycomb Structure

Magnesium Casing with Honeycomb Structure

The unique honeycomb structure within the magnesium alloy chassis gives this PC increased durability, rigidity and thinness.

Toshiba Smart Client Manager

Toshiba Smart Client Manager

Endpoint Management Solution that offers quick and efficient Patch Management, Power Consumption Settings and BIOS level Security functionality to safely manage the mobile workforce.

USB Sleep-and-Charge

USB Sleep-and-Charge

Power your smartphone and other USB-based portables—even when your PC is off. Great for charging a cell phone or any USB device while you are on the run.

Learn
LED Backlit Keyboard

LED Backlit Keyboard

When the room’s dim or the lights go down, you can keep right on typing thanks to these energy efficient keyboards.

Learn
Customize or choose a pre-configured Portege® Z930 »

starting at:
$
Shop Z930 Series

More Portege Laptops
  • R930R930
    Portégé® R930
    No-compromise mobility
    Thin & light design
    Packed with the latest technology
    Long battery life rating
    Plays CDs and DVDs
    Starts at: $849.99
  • Z930
    Portégé® Z930
    Extremely thin & light
    All the essential features
    Faster boot-up time
    Long battery life rating
    Highly durable