x

by

book details

Publisher:

Date Published:

Language:

ISBN:

Subjects:


Portégé® Z930 Ultrabook

starting at: $Start Customizing Shop Z930 Series

13.3” Portégé<sup>®</sup> Z930 Ultrabook Series

Portégé® Z930

9 models available Starting at $799.99 $799.99
$1,429.00

Customer Reviews for Portégé® Z930

Great product

POSTED BY: , El Cajon, CA
For Model: Portege Z935-ST4N01
Overall rating: 5.0 out of 5

"Has all the features I wanted. It is light and compact. The screen resolution is perfect. I purchased an external DVD unit because I find the DVD unit is difficult to access and use when it is included in a thin laptop. This one is absolutely right for me : - )"

Great Laptop

POSTED BY: , Wall, NJ
For Model: Portege Z930-S9311
Overall rating: 5.0 out of 5

"Light, powerfull, fast and secured with finger biometrics. Decent battery life and nice display."

Z935 Ultrabook

POSTED BY: , Kirkland WA
For Model: Portege Z935-ST4N05
Overall rating: 4.0 out of 5

"Good speed and features, very light. This device came loaded with "bloatware" which I had to spend considerable time deleting. This is very bad considering it has an SSD with limited space for data and applications."

good

POSTED BY: , LV
For Model: Portege Z935-ST4N01
Overall rating: 4.0 out of 5

"over all good"

Still too hot

POSTED BY: , Brooklyn, NY
For Model: Portege Z935-ST4N01
Overall rating: 3.0 out of 5

"I've had several Protege models. The last few of them with temperature problems that end making the unit useless. It's a great laptop but Portege keeps having strong temperature problems."

Nice Style_Poor Monitor

POSTED BY: , ca
For Model: Portege Z935-ST4N02
Overall rating: 3.0 out of 5

"Good KB layout, and battery life. Very light for travel but feels a bit cheap, plasticky. Mouse pad not sensitive, swipe / scroll doesn't work well Monitor resolution not good, strains the eyes."

Good laptop, one problem

POSTED BY: , Chicago
For Model: Portege Z935-ST4N01
Overall rating: 4.0 out of 5

"This is a great all around laptop, light and fast. The only major problem is the mouse buttons, they are difficult to press, way too stiff."

Seven years since upgrading

POSTED BY: , Rock Hill, South Carolina
For Model: Portege Z935-P390
Overall rating: 5.0 out of 5

"My savvy with latest technology is my problem have enjoyed learning the new. Thanks"

Z935 Ultrabook

POSTED BY: , Kirkland WA
For Model: Portege Z935-ST4N05
Overall rating: 4.0 out of 5

"Very good and very light, meets my expectations regarding specs: Fast, portable, fully PC capable, selection of USB ports, bluetooth, etc. My complaints: Pricey. Also, for a laptop with an SSD with limited storage capability, there is lots of "bloatware" installed that takes up valuable space. I had to spend considerable time uninstalling this garbage so I can have adequate data storage after loading my application software. Very annoying! There should be an option when purchasing these types of machines where all that bloatware is opted out, or only selectively installed. Perhaps just provide a link to the bloatware sites so the user can choose."

Excellent package, but could be improved

POSTED BY: , Quito, Ecuador
For Model: Portege Z930-S9312
Overall rating: 4.0 out of 5

"The feature set on the laptop is incredible. My only gripe is that it gets extremely hot when looking under even mild pressure, such as watching a youtube video. Sometimes the display cuts out and goes blank for a whole an then gets back. I don't know if this has something to do with the INTEL graphics manager but certainly hope this is something that can be resolved or improved via software."

Customize or choose a pre-configured Portege® Z930 »

starting at:
$
Shop Z930 Series

More Portege Laptops
  • R930R930
    Portégé® R930
    No-compromise mobility
    Thin & light design
    Packed with the latest technology
    Long battery life rating
    Plays CDs and DVDs
    Starts at: $799.99
  • Z930
    Portégé® Z930
    Extremely thin & light
    All the essential features
    Faster boot-up time
    Long battery life rating
    Highly durable