Rethink your ultraportable.
The Portégé® R930 laptop series is the ultimate no-compromise PC, offering full performance, a long battery life rating, a wealth of features, all within a thin, light and stylish design.
4 models available
Starting at $799.99
$799.99
The Portégé® R930 laptop series is the ultimate no-compromise PC, offering full performance, a long battery life rating, a wealth of features, all within a thin, light and stylish design.

Fire up the 13.3? Portégé® R930 laptop series and you'll tap all the power you need for a faster, more responsive PC experience ? switching between applications with ease, taking multitasking to the next level. That's visibly smart performance. And center stage is a full-voltage 3rd Generation Intel® Core processor with Intel® Hyper-Threading Technology, enabling each processor core to work on two tasks at once.

As an EPEAT® gold winner, you'll feel good carrying this laptop because it's better for the environment. It comes with the Toshiba power-saving eco utility to tailor your power usage easily, plus a special LED backlit display that uses less energy.


This Portégé series delivers durability from the inside out. It starts with a unique shock-absorbing design, and includes an exquisitely crafted magnesium alloy casing combined with an ultra-resilient honeycomb rib structure. Step boldly ahead with this PC.

Don't trade convenience for portability. This laptop has a built-in DVD SuperMulti optical drive so you'll be able to load programs, share work and back-up your data easily.

This Portégé® R930 laptop offers a series of innovative design points that let it perform better, longer and cooler, while still delivering the highest performance. This PC can definitely handle the heat of your busy day.

From the occassional bumps and drops, life's full of hazards. But the special Hard Drive Impact Sensor on this laptop helps keep your data from becoming a casualty. And in case of an accidental spill, we offer a spill-resistant keyboard allowing you time to save your work and safely shut down.
* Not all features are included in all models. Choose a model and see detailed specifications for complete details.
The unique honeycomb structure within the magnesium alloy chassis gives this PC increased durability, rigidity and thinness.
Power your smartphone and other USB-based portables—even when your PC is off. Great for charging a cell phone or any USB device while you are on the run.
Endpoint Management Solution that offers quick and efficient Patch Management, Power Consumption Settings and BIOS level Security functionality to safely manage the mobile workforce.