Customize your Z930 at ToshibaDirect.com
Customize
Available Portege Z930 Series Laptops
*ToshibaDirect Exclusive. Price includes applicable discounts.
**Customizable laptop. Price shown is for base configuration and includes any applicable discounts. Price may change based on customization.
Portege Z935-ST3N03 Laptop Specifications
Performance
- Processor*
- Intel® Core i7-3667U Processor
- Operating System*
- Windows 8
- Graphics Engine*
- Mobile Intel® HD Graphics
- Graphics Memory*
- 64MB-1696MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 6GB DDR3 1600MHz memory
- Hard Drive*
- 128GB Solid State Drive (Serial ATA, SSD)
- Optical Drive*
- Sold Separately: Toshiba USB Portable DVD SuperMulti Drive
Audio and Video
- Display Size
- 13.3" widescreen
- Display Type*
- HD TruBrite® LED Backlit display with Intel® Wireless Display Technology
- Display Resolution
- 1366x768 (HD), 16:9 aspect ratio, Supports 720p content
- Audio
- Headphone jack (stereo), Microphone jack (mono), SRS Premium Sound 3D®, Built-in stereo speakers
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Intel® Wi-Fi® Wireless networking (802.11b/g/n + WiDi Capable)
- Bluetooth
- Bluetooth® V4.0
- Modem
- No Modem port
- LAN
- 10/100/1000 Ethernet LAN
Power
- AC Adapter
- 45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (47Wh, 8-Cell)
Expansion
- PC Express Slot
- No PC Express Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports
- 1-USB (2.0) port, 1-USB (2.0) port with Sleep and Charge, 1-USB (3.0) port
- HDMI
- HDMI® output port
- RGB
- RGB port
- Docking Connector
- No Docking Connector
Software, Support and Security
- Security and Protection
- HDD Recovery, Multiple-Level Password Utilities, Password Security, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
- Software*
- 1 month trial for new Microsoft® Office 365 customers, Internet Explorer® 10, Norton Anti-Theft (30-day Trial), Norton Internet Security 2013 (30-day trial subscription), Norton PC Checkup, Norton Online Backup (30-day Trial), SRS Premium Sound HD, TOSHIBA Disc Creator, TOSHIBA HDD Protection, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+® Upconvert Plug-in for Media Player, TOSHIBA Service Station, TOSHIBA Sleep Utility, TOSHIBA Video Player, TOSHIBA eco Utility, WildTangent® Game Console, Windows Essentials including Photo Gallery, Movie Maker, and Skydrive desktop, Intel® Wireless Display 3.0
- Standards
- RoHS Compatible, Energy Star Qualified, EPEAT Gold
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- Premium Spill-resistant Raised Tile Keyboard (black), Presentation Button, TOSHIBA eco utility (Energy-saving mode), Touch pad on/off, Touch pad pointing device with multi touch control
- Weight*
- Starting at 2.47 lbs.
- Color
- Magnesium Alloy Casing in Silver
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.