Ready to enjoy spectacular mobile 3Dwithout the spectacles? Dive head-first into our new Qosmio F750 laptop series, the first* of its kind to deliver an amazing glasses-free 3D experience in a tricked out high-performance PC.
some models include:
No Glasses Needed
Ditch the glasses, and dive into more comfortable 3D entertainment with our Qosmio F750 3D laptop the worlds first glasses-free 3D laptop able to display 2D & 3D content simultaneously on one screen. Next-gen 3D technology lets you enjoy movies and photos in mesmerizing auto-stereoscopic 3D on a brilliant 15.6 diagonal HD TruBrite® display, and convert your 2D content with just a click. In fact, its two screens in one: a 3D display for viewing content in 3D, plus a full HD 1080p display for everything 2D. Plus, with its webcam and Eye Tracking technology software, this PC can also acquire and track your line of sight, letting you see in 3D as you move.
High-Performance Components
Whether work or play, this Qosmio laptop series really knows how to flex its muscles thanks to built-in 2nd generation Intel® Core i7 processor. This top-of-the line quad core processor offers visibly smart performance for the most demanding tasks. NVIDIA® GeForce® GT 540M graphics with up to 1GB of DDR3 discrete graphics memory provide optimized performance for the latest DirectX 11 games and HD movies. Plus, youll thrill to faster transfer speeds using external devices with USB 3.0 technology.
* The worlds first glasses-free 3D laptop able to display 2D & 3D content simultaneously on one screen.
Three-Dimensional Styling
While youre enjoying dazzling glasses-free 3D entertainment, full-bore gaming and mega-multitasking, exercise your bragging rights by showing off the stunning, flaming red textured Fusion® 3D finish on these laptop computers. Itll not only blind the competition with its superior beauty. It does a great job of resisting fingerprints and smudging, too.
Premium Entertainment Features
The Qosmio F750 laptop combines performance and portability to help you take the show on the road. Drop a disc into the Blu-ray Disc player, then sit back and enjoy incredible 3D movies. Kick up your music and gaming with rich, immersive sound through harman/kardon® stereo speakers tuned with Dolby® and MaxxAudio® 3 by Waves enhancements. And scale up your standard-def viewing with our exclusive Resolution+® DVD upconvert technology in real time.
Additional Features available in select models
- Glasses-Free 3D
- Its time you started enjoying greater comfort and awesome 3D imagery for 3D Blu-ray movies and videos. This laptop is the first to bring it!

- USB 3.0
- Get maximum performance when connecting the latest external devices, with blazing fast transfer speeds. You wont need a separate power cable. And its USB 2.0-compatible too.

- Blu-ray Disc
Rewriteable Drive - Savor rich, razor-sharp movies done up in full 1080p high-def, together with luxurious surround sound as youve never heard it before. Plus, store up to 25 to 50GB worth of files and other data.

- Resolution+® DVD Upconvert Technology
- Make older photos, clips and movies look and feel more like HD with this innovation that upconverts standard-def movies, improving sharpness and color in real time.
learn more » 




































Feedback