Available Qosmio F750 Series Laptops
Qosmio F755-3D290 Laptop Specifications
download detailed spec sheet PDF
Performance
- Processor*
- Intel® Core i7-2630QM processor
- Operating System*
- Genuine Windows 7 Home Premium (64-bit)
- Graphics Engine*
- NVIDIA® GeForce® GT 540M (3D Vision)
- Graphics Memory*
- 1GB GDDR3 discrete graphics memory
Memory and Storage
- Memory*
- 6GB DDR3 1333MHz memory
- Hard Drive*
- 750GB HDD (5400rpm, Serial ATA)
- Optical Drive*
- Blu-ray Disc Rewriteable (RE) and DVD SuperMulti drive with Labelflash®
Audio and Video
- Display Size
- 15.6" widescreen
- Display Type*
- HD TruBrite® LED Backlit display (3D Ready)
- Display Resolution
- 2D Mode: native video playback of up to 1920 x 1080, 3D mode: 720p support, 16:9 aspect ratio, 2D Mode: Native support for 1080P content, 3D mode: Video playback of up to 1366 x 768, 3D mode: Glasses Free with Active Lens Technology, 3D mode: 60Hz
- Audio
- Built-in microphone, Headphone jack (stereo), Microphone input port with Sleep and Music, Waves MaxxAudio® 3, harman/kardon® stereo speakers
Communication
- Webcam
- 1.3MP webcam with Face Tracking technology
- Wireless LAN*
- Wi-Fi® Wireless networking (802.11b/g/n)
- Bluetooth
- Bluetooth® V3.0 + HS
- Modem
- No Modem port
- LAN
- 10/100/1000 Ethernet LAN
Power
- AC Adapter
- 120W (19V x 6.32A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (48Wh, 6-Cell)
- Battery Life*
- Up to 3.05 hours
Expansion
- PC Express Slot
- No PC Express Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports
- 1-USB (3.0) port with USB Sleep and Charge, 3-USB (2.0)
- HDMI
- HDMI-CEC (REGZA LINK) supported output of 3D content to a 3D ready TV*
Software, Support and Security
- Security and Protection
- Security Cable Lock Slot, HDD Recovery, TOSHIBA Supervisor Password Utility, Password Security, Multiple-Level Password Utilities
- Software*
- TOSHIBA Hard Drive Impact Sensor (3D sensor)*, Toshiba Online Backup (30-day trial subscription), TOSHIBA Blu-Ray™ Player, TOSHIBA Resolution+® Upconvert Plug-in for Media Player, WildTangent® Game Console, TOSHIBA HDD Protection, TOSHIBA App Place, Microsoft® Silverlight, TOSHIBA Bulletin Board, TOSHIBA Service Station, Norton Internet Security 2011 (30-day trial), TOSHIBA Recovery Disk Creator, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), TOSHIBA Web Camera Application, TOSHIBA HDD/SSD Alert, Corel® Digital Studio™ for TOSHIBA, TOSHIBA Media Controller, Adobe® AIR® Runtime, TOSHIBA PC Health Monitor, TOSHIBA Face Recognition, TOSHIBA Disc Creator, Waves MaxxAudio® 3, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Hard disc (HDD) recovery, TOSHIBA ReelTime, Corel® Label@Once, TOSHIBA eco Utility, Google® Chrome
- Standards
- EPEAT Gold, RoHS Compliant, Energy Star Qualified
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Volume Control (Up & Down), Touch pad pointing device with multi touch control, Premium Raised Tile Keyboard with 10-Keypad (black), 3D Media Button, TOSHIBA eco utility (Energy-saving mode), Mute button
- Weight*
- Starting at 7.5lbs.
- Color
- Fusion® 3D Finish in Brilliant Red
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.