Toshiba Qosmio F755-S5219 Laptop Popular Science Best of Whats New 2011 Award

Qosmio F755-S5219

MSRP: $1,699.99
Qosmio F755-S5219 4.00 out of 5.0 based on 1 user reviews. Average Customer Rating: 4.00 out of 5.0
Read Reviews (1) 
This laptop is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at this similar line of laptops:
Qosmio X870 Series »
Laptop Accessories
Shop for Qosmio F755-S5219 accessories at ToshibaDirect.com.
Technical Support
Get support for your Qosmio F755-S5219 or try our Laptop Forums for additional help.
Intel® Core™ i7 Processor
Accessories for the Qosmio F755-S5219

Accessories
Carrying Cases
Batteries
AC Adapters
Docking & Expansion

Qosmio F755-S5219 Laptop Specifications

Performance

Processor*
Intel® Core™ i7-2630QM processor
Operating System*
Windows 7 Home Premium (64-bit)
Graphics Engine*
NVIDIA® GeForce® GT 540M (3D Vision)
Graphics Memory*
1GB GDDR3 discrete graphics memory

Memory and Storage

Memory*
6GB DDR3 1333MHz memory
Hard Drive*
750GB HDD (5400rpm, Serial ATA)
Optical Drive*
Blu-ray Disc™ Rewriteable (BD-RE) and DVD SuperMulti drive with Labelflash®

Audio and Video

Display Size
15.6" widescreen
Display Type*
HD TruBrite® LED Backlit display (3D Ready)
Display Resolution
16:9 aspect ratio, 2D Mode: Native support for 1080P content, 2D Mode: native video playback of up to 1920 x 1080, 3D mode: 60Hz, 3D mode: 720p support, 3D mode: Glasses Free with Active Lens Technology, 3D mode: Video playback of up to 1366 x 768
Audio
Built-in microphone, Headphone jack (stereo), Microphone input port with Sleep and Music, Waves MaxxAudio® 3, harman/kardon® stereo speakers

Communication

Webcam
1.3MP webcam with Face Tracking technology
Wireless LAN*
Intel® Wi-Fi® Wireless networking (802.11b/g/n + WiDi Capable)
Bluetooth
No Bluetooth (No Antenna)
Modem
No Modem port
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
120W (19V x 6.32A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (48Wh, 6-Cell)
Battery Life*
Up to 3.05 hours

Expansion

PC Express Slot
No PC Express Slot
SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (3.0) port with USB Sleep and Charge, 3-USB (2.0)
HDMI
HDMI-CEC (REGZA LINK™) — supported output of 3D content to a 3D ready TV*

Software, Support and Security

Security and Protection
HDD Recovery, Multiple-Level Password Utilities, Password Security, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Software*
Adobe® AIR® Runtime, Corel® Label@Once, Google® Chrome, Hard disc (HDD) recovery, Intel® WiMAX Connectivity Manager, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight™, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Norton™ Internet Security 2011 (30-day trial), TOSHIBA App Place, TOSHIBA Blu-Ray™ Player, TOSHIBA Bulletin Board™, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA HDD Protection, TOSHIBA HDD/SSD Alert, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, TOSHIBA Resolution+® Upconvert Plug-in for Media Player, TOSHIBA Service Station, TOSHIBA Web Camera Application, TOSHIBA eco Utility™, Toshiba Online Backup (30-day trial subscription), Waves MaxxAudio® 3, WildTangent® Game Console
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
3D Media Button, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Mute button, Premium Raised Tile Keyboard with 10-Keypad (black), TOSHIBA eco utility™ (Energy-saving mode), Touch pad pointing device with multi touch control, Volume Control (Up & Down)
Weight*
Starting at 7.5lbs.
Color
Fusion® 3D Finish in Brilliant Red
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube