Qosmio X505-Q893 Laptop Specifications
download detailed spec sheet PDF
Performance
- Processor*
- Intel® Core i5-460M processor
- Operating System*
- Genuine Windows 7 Home Premium (64-bit)
- Graphics Engine*
- NVIDIA® GeForce® GTX 460M
- Graphics Memory*
- 1.5GB GDDR5 discrete graphics memory
Memory and Storage
- Memory*
- 4GB DDR3 1066MHz memory
- Hard Drive*
- 500GB HDD (7200rpm, Serial ATA)
- Optical Drive*
- DVD-SuperMulti drive (+/-R double layer)
Audio and Video
- Display Size
- 18.4" widescreen
- Display Type*
- HD+ TFT LCD Display
- Display Resolution
- 1680x945 (HD+), 16:9 aspect ratio, Supports 720p content
- Audio
- Built-in microphone, Headphone jack (stereo), Microphone jack (mono), S/P DIF output port (shared with headphone port), harman/kardon® stereo speakers
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Wi-Fi® Wireless networking (802.11b/g/n)
- Bluetooth
- No Bluetooth (No Antenna)
- Modem
- No Modem port
- LAN
- 10/100/1000 Ethernet LAN
Power
- AC Adapter
- 180W (19V x 9.5A) Auto-sensing,100-240V AC Adapter
- Battery
- High Capacity Li-Ion (87Wh, 12-cell)
- Battery Life*
- Up to 3.77 hours
Expansion
- PC Express Slot
- 1-ExpressCard Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader, S/P DIF output port (shared with headphone port)
- USB Ports
- 3-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge
- iLINK
- i.LINK IEEE-1394
- HDMI
- HDMI-CEC (Regza Link)*
Software, Support and Security
- Security and Protection
- Security Cable Lock Slot, HDD Recovery, TOSHIBA Supervisor Password Utility, Password Security
- Software*
- TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA App Place, Microsoft® Silverlight, TOSHIBA Bulletin Board, Norton Internet Security 2011 (30-day trial), TOSHIBA Recovery Disk Creator, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), TOSHIBA Video Player with Resolution+ Upconvert Technology, TOSHIBA HDD/SSD Alert, TOSHIBA BookPlace, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Face Recognition, TOSHIBA Disc Creator, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Hard disc (HDD) recovery, TOSHIBA ReelTime, Corel® Label@Once, Dolby® Home Theater®, TOSHIBA eco Utility
- Standards
- EPEAT Gold, RoHS Compliant, Energy Star Qualified
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- Flat Matte Backlit Keyboard with 10-Keypad (Black), Volume Control (Up & Down), Media button, TOSHIBA eco utility (Energy-saving mode), Mute button, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Touch pad pointing device with multi touch control
- Weight*
- Starting at 10.1 lbs.
- Color
- Fusion® Finish in Omega Black
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.