Toshiba Qosmio X775-3DV78 Laptop

Qosmio X775-3DV78

MSRP: $1,899.99
Qosmio X775-3DV78 4.46 out of 5.0 based on 23 user reviews. Average Customer Rating: 4.46 out of 5.0
Read Reviews (23) 
This laptop is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other Qosmio X770s that are available:
Qosmio X770 Series »
Laptop Accessories
Shop for Qosmio X775-3DV78 accessories at ToshibaDirect.com.
Technical Support
Get support for your Qosmio X775-3DV78 or try our Laptop Forums for additional help.
Intel® Core™ i7 Processor
Accessories for the Qosmio X775-3DV78

Accessories
Carrying Cases
Batteries
AC Adapters
Docking & Expansion

Qosmio X775-3DV78 Laptop Specifications

Performance

Processor*
Intel® Core™ i7-2630QM processor
Operating System*
Windows 7 Home Premium (64-bit)
Graphics Engine*
NVIDIA® GeForce® GTX 560M (3D vision)
Graphics Memory*
1.5GB GDDR5 discrete graphics memory

Memory and Storage

Memory*
8GB DDR3 1333MHz memory
Hard Drive*
1.25TB: 500GB (7200rpm, Hybrid 4GB Serial ATA) + 750GB (5400rpm, Serial ATA)
Optical Drive*
Blu-ray Disc™ Rewriteable (BD-RE) and DVD SuperMulti drive with Labelflash®

Audio and Video

Display Size
17.3" widescreen
Display Type*
FHD TruBrite® TFT LED Backlit Display (3D ready, 120Hz)
Display Resolution
16:9 aspect ratio, 1920x1080, Supports 1080p content
3D Package
NVIDIA® 3D VISION™ Kit (1-pair of glasses, USB 2.0 type A to 5-pin mini-B cable)
Note: 3D Vision IR emitter embedded in display bezel
Audio
Built-in microphone, Headphone jack (stereo), Microphone input port with Toshiba Sleep and Music, harman/kardon® stereo speakers

Communication

Webcam
Webcam with Face Tracking Technology
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
Bluetooth® V3.0 + HS
Modem
No Modem port
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
180W (19V x 9.5A) Auto-sensing,100-240V AC Adapter
Battery
Li-Ion (47Wh, 8-Cell)
Battery Life*
Up to 2.5 hours

Expansion

PC Express Slot
No PC Express Slot
SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
1-USB (3.0) port with USB Sleep and Charge, 3-USB (2.0)
HDMI
HDMI-CEC (Regza Link™)*

Software, Support and Security

Security and Protection
HDD Recovery, Multiple-Level Password Utilities, Password Security, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Software*
Adobe® AIR® Runtime, Google® Chrome, Hard disc (HDD) recovery, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight™, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Norton™ Internet Security 2011 (30-day trial), TOSHIBA App Place, TOSHIBA Blu-Ray™ Player, TOSHIBA BookPlace™, TOSHIBA Bulletin Board™, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA HDD Protection, TOSHIBA HDD/SSD Alert, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, TOSHIBA Resolution+® Upconvert Plug-in for Media Player, TOSHIBA Service Station, TOSHIBA Web Camera Application, TOSHIBA eco Utility™, Toshiba Online Backup (30-day trial subscription), Waves MaxxAudio® 3, WildTangent® Game Console
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Media button, Mute button, Premium Raised Tile LED backlit Keyboard with 10-Keypad (black), TOSHIBA eco utility™ (Energy-saving mode), Touch pad pointing device with multi touch control, Volume Control (Up & Down)
Weight*
Starting at 7.5lbs.
Color
Fusion® X2 Finish in Red Horizon
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Qosmio Laptops
  • X870X870
    Qosmio® X870
    Built around the latest technologies
    Outfitted for HD entertainment
    Equipped for serious performance
    Packed with fast components
    Preloaded with Windows 8
    Starts at: $1,279.99
  • X70X70
    Qosmio® X70
    Geared for serious performance
    Built around the latest technologies
    Premium entertainment features
    Outstanding audio
    Packed with fast components
    Starts at: $1,299.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.