Toshiba Qosmio X870-BT3G23 Laptop

Qosmio X870-BT3G23

  • List Price with Upgrades:
  • $1,799.99
  • Component Rebate:
  • -$400.00
  • Base List Price:
  • $1,399.99
  • Instant Savings:
  • -$200.00

Total Price:

$1,199.99

Start Customizing
Qosmio X870-BT3G23 4.07 out of 5.0 based on 15 user reviews. Average Customer Rating: 4.07 out of 5.0
Read Reviews (15)  | Write Reviews
Intel® Core i7 Processor
Accessories for the Qosmio X870-BT3G23

Accessories
Carrying Cases
Batteries
AC Adapters
Docking & Expansion

More Qosmio X870 Series Laptops
X870
Model: MSRP:
X875-Q7380 $1,479.99
X875-Q7190 $1,399.99
X875-Q7390 $1,899.99
X870-BT3G23 $1,199.99**

*ToshibaDirect Exclusive. Price includes applicable discounts.

**Customizable laptop. Price shown is for base configuration and includes any applicable discounts. Price may change based on customization.

Qosmio X870-BT3G23 Laptop Specifications

This product will be custom-built for you.

Customizable options (with current selections) are indicated below.

Performance

Processor*
  • Intel® Core™ i7-3630QM Processor (6M Cache, up to 3.40 GHz) with Intel® Turbo Boost Technology
Microsoft Operating System*
CHOOSE FROM:
  • Windows 8
  • Windows 8 Pro
Graphics Controller*
  • 3GB GDDR5 NVIDIA® GeForce® GTX 670M with Optimus™ Technology

Memory and Storage

Memory*
CHOOSE FROM:
  • 4GB DDR3 1600MHz (2GB + 2GB)
  • 6GB DDR3 1600MHz (4GB + 2GB)
  • 8GB DDR3 1600MHz (4GB + 4GB)
  • 12GB DDR3 1600MHz SDRAM (4GB + 4GB + 4GB)
  • 16GB DDR3 1600MHz SDRAM (4GB + 4GB + 4GB + 4GB)
  • 32GB DDR3 1600MHz SDRAM (8GB + 8GB + 8GB + 8GB)
Hard Disk Drive*
CHOOSE FROM:
Optical Drive*
CHOOSE FROM:

Audio and Video

Display*
CHOOSE FROM:
  • 17.3" diagonal widescreen HD+ (1600x900) TruBrite® LED Backlit display
  • 17.3" diagonal widescreen TruBrite® TFT LCD display at 1920 x 1080 native resolution (FHD)
Display Resolution
  • 1600x900, 16:9 aspect ratio, 1920x1080, Supports 1080p content, Supports 720p content
Audio
  • Built-in microphone, Headphone jack (stereo), Microphone input port with Sleep and Music, SRS Premium Sound 3D®, harman/kardon® Quad Speakers

Communication

Web Camera
  • Integrated 2MP Webcam and Microphone
Wireless LAN & Bluetooth®*
CHOOSE FROM:
  • WiFi® Wireless networking (802.11b/g/n)
  • WiFi® Wireless networking (802.11b/g/n) with Bluetooth® version 4.0
  • Intel® Wireless LAN (802.11b/g/n) + Intel® Wireless Display Ready* + Bluetooth® v.4.0
LAN Controller
  • Intel 1Gbps LAN

Power

Battery*
  • Lithium-Ion Battery (8-Cell, 47Wh)
AC Adapter
  • 180W (19V x 9.5A) Auto-sensing,100-240V AC Adapter

Expansion

PC Express Slot
  • No PC Express Slot
SmartCard Reader
  • No SmartCard Reader slot
Media
  • Memory Card Reader
USB Ports
  • 2-USB (3.0) ports, 2-USB (3.0) ports with Sleep and Charge
HDMI
  • HDMI® output port
RGB
  • RGB port

Software, Support and Security

Warranty Upgrades and Extended Service Plans*
CHOOSE FROM:
  • 1 Year Standard Limited Warranty (1 Year on Battery)
  • 2 Year Standard Limited Warranty (1 Year on Battery)
  • 3 Year Standard Limited Warranty (1 Year on Battery)
Microsoft Office*
CHOOSE FROM:
Anti-Virus Software*
CHOOSE FROM:
  • Norton™ Internet Security 2013 (30-day trial subscription)
  • Norton Internet Security Suite (NIS) 2013 12-month subscription
Security and Protection
  • HDD Recovery, Security Cable Lock Slot
Standards
  • Energy Star Qualified, RoHS Compatible, EPEAT™ Gold

Physical Description

Design Options
  • Black Widow Textured Aluminum
KeyBoard Options
Inputs and Controls
  • Click pad pointing device with multi-touch control, One Touch Function Keys, Premium Raised Tile LED backlit Keyboard with 10-Keypad (black)
Weight*
  • Starting at 7.5lbs.
Color
  • Black Widow Styling in Diamond-Textured Aluminum
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.