Toshiba Qosmio X875-Q7290 Laptop

Qosmio X875-Q7290

MSRP: $1,899.99
Qosmio X875-Q7290 4.63 out of 5.0 based on 19 user reviews. Average Customer Rating: 4.63 out of 5.0
Read Reviews (19) 
This laptop is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other Qosmio X870s that are available:
Qosmio X870 Series »
Laptop Accessories
Shop for Qosmio X875-Q7290 accessories at ToshibaDirect.com.
Technical Support
Get support for your Qosmio X875-Q7290 or try our Laptop Forums for additional help.
Intel® Core i7 Processor
Accessories for the Qosmio X875-Q7290

Accessories
Carrying Cases
Batteries
AC Adapters
Docking & Expansion

Available Qosmio X870 Series Laptops
X870
Model: MSRP:
X875-Q7380 $1,479.99
X875-Q7190 $1,279.99
X875-Q7390 $1,799.99

Qosmio X875-Q7290 Laptop Specifications

Performance

Processor*
Intel® Core™ i7-3610QM Processor
Operating System*
Windows 7 Home Premium (64-bit), SP1
Graphics Engine*
NVIDIA® GeForce® GTX 670M (3D Vision)
Graphics Memory*
3GB GDDR5 discrete graphics memory

Memory and Storage

Memory*
16GB DDR3 1600MHz memory
Hard Drive*
1.75TB: 750GB (7200rpm, Hybrid 4GB Serial ATA) + 1TB (5400rpm, Serial ATA)
Optical Drive*
Blu-ray Disc™ Rewriteable (BD-RE) and DVD SuperMulti drive

Audio and Video

Display Size
17.3" widescreen
Display Type*
FHD TruBrite® TFT LED Backlit Display (3D ready, 120Hz)
Display Resolution
16:9 aspect ratio, 1920x1080, Supports 1080p content
3D Package
NVIDIA® 3D VISION™ 2 Kit (1-pair active shutter glasses, Integrated 3D Vision IR emitter, USB 2.0 type A to 5-pin mini-B cable)
Audio
Built-in microphone, Headphone jack (stereo), Microphone input port with Toshiba Sleep and Music, SRS Premium Sound 3D®, harman/kardon® Quad Speakers

Communication

Webcam
3D Stereo Webcam and Microphone
Wireless LAN*
Intel® Wi-Fi® Wireless networking (802.11b/g/n + WiDi Capable)
Bluetooth
Bluetooth® V4.0
Modem
No Modem port
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
180W (19V x 9.5A) Auto-sensing,100-240V AC Adapter
Battery
Li-Ion (47Wh, 8-Cell)
Battery Life*
Up to 2 hours

Expansion

PC Express Slot
No PC Express Slot
SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
2-USB (3.0) ports, 2-USB (3.0) ports with Sleep and Charge
HDMI
HDMI-CEC output port*
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
Google® Chrome, Hard disc (HDD) recovery, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight™, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Norton™ Internet Security 2012 (30-day trial), TOSHIBA 3D Stereo Webcam Application, TOSHIBA App Place, TOSHIBA Blu-Ray™ Player, TOSHIBA BookPlace™, TOSHIBA Bulletin Board™, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA HDD Protection, TOSHIBA HDD/SSD Alert, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, TOSHIBA Resolution+® Upconvert Plug-in for Media Player, TOSHIBA Service Station, TOSHIBA Video Player 3D, TOSHIBA Web Camera Application, TOSHIBA eco Utility™, Toshiba Online Backup (30-day trial subscription), WildTangent® Game Console
Standards
EPEAT™ Gold, RoHS Compatible, Energy Star Qualified
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Click pad pointing device with multi-touch control, Premium Raised Tile LED backlit Keyboard with 10-Keypad (black)
Weight*
Starting at 7.5lbs.
Color
Black Widow Styling in Diamond-Textured Aluminum
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Qosmio Laptops
  • X870
    Qosmio® X870
    Built around the latest technologies
    Outfitted for HD entertainment
    Equipped for serious performance
    Packed with fast components
    Preloaded with Windows 8
    Starts at: $1,279.99
  • X70X70
    Qosmio® X70
    Geared for serious performance
    Built around the latest technologies
    Premium entertainment features
    Outstanding audio
    Packed with fast components
    Starts at: $1,299.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.