Toshiba Qosmio X875-Q7380 Laptop

Qosmio X875-Q7380

MSRP: $1,479.99
Qosmio X875-Q7380 4.20 out of 5.0 based on 20 user reviews. Average Customer Rating: 4.20 out of 5.0
Read Reviews (20)  | Write Reviews
Intel® Core i7 Processor
Customize your X870 at ToshibaDirect.com

Customize

Accessories for the Qosmio X875-Q7380

Accessories
Carrying Cases
Batteries
AC Adapters
Docking & Expansion

More Qosmio X870 Series Laptops
X870
Model: MSRP:
X875-Q7380 $1,479.99
X875-Q7190 $1,379.99
X875-Q7390 $1,849.99
X870-BT3G23 $999.99**

*ToshibaDirect Exclusive. Price includes applicable discounts.

**Customizable laptop. Price shown is for base configuration and includes any applicable discounts. Price may change based on customization.

Qosmio X875-Q7380 Laptop Specifications

Performance

Processor*
Intel® Core™ i7-3630QM Processor
Operating System*
Windows 8
Graphics Engine*
NVIDIA® GeForce® GTX 670M with Optimus™ Technology
Graphics Memory*
3GB GDDR5 discrete graphics memory

Memory and Storage

Memory*
12GB DDR3 1600MHz memory
Hard Drive*
1.0TB: 500GB (7200rpm, Serial ATA) + 500GB (7200rpm, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
17.3" widescreen
Display Type*
HD+ TruBrite® LED Backlit display with Intel® Wireless Display Technology
Display Resolution
1600x900, 16:9 aspect ratio, Supports 720p content
Audio
Built-in microphone, Headphone jack (stereo), Microphone input port with Sleep and Music, SRS Premium Sound 3D®, harman/kardon® Quad Speakers

Communication

Webcam
Full HD Webcam and microphone
Wireless LAN*
Intel® Wi-Fi® Wireless networking (802.11b/g/n + WiDi Capable)
Bluetooth
Bluetooth® V4.0
Modem
No Modem port
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
180W (19V x 9.5A) Auto-sensing,100-240V AC Adapter
Battery
Li-Ion (47Wh, 8-Cell)

Expansion

PC Express Slot
No PC Express Slot
SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports
2-USB (3.0) ports, 2-USB (3.0) ports with Sleep and Charge
HDMI
HDMI® output port
RGB
RGB port

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot
Software*
Hard disc (HDD) recovery, Internet Explorer® 10, Microsoft® Windows™ Essentials including Photo Gallery, Movie Maker, and Skydrive desktop, Microsoft® Office (60-day Trial), Norton™ Anti-Theft (30-day Trial), Norton™ Internet Security 2013 (30-day trial subscription), Norton™ Online Backup (30-day Trial), SRS Premium Sound 3D®, TOSHIBA BookPlace™, TOSHIBA Disc Creator, TOSHIBA HDD Protection, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+® Upconvert Plug-in for Media Player, TOSHIBA Service Station, TOSHIBA Sleep Utility, TOSHIBA eco Utility™, WildTangent® Game Console, Intel® Wireless Display 3.0
Standards
RoHS Compatible, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Click pad pointing device with multi-touch control, Premium Raised Tile LED backlit Keyboard with 10-Keypad (black)
Weight*
Starting at 7.5lbs.
Color
Black Widow Styling in Diamond-Textured Aluminum
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube