Customize your X870 at ToshibaDirect.com
Customize
More Qosmio X870 Series Laptops
*ToshibaDirect Exclusive. Price includes applicable discounts.
**Customizable laptop. Price shown is for base configuration and includes any applicable discounts. Price may change based on customization.
Qosmio X875-Q7390 Laptop Specifications
Performance
- Processor*
- Intel® Core i7-3630QM Processor
- Operating System*
- Windows 8
- Graphics Engine*
- NVIDIA® GeForce® GTX 670M (3D Vision)
- Graphics Memory*
- 3GB GDDR5 discrete graphics memory
Memory and Storage
- Memory*
- 16GB DDR3 1600MHz memory
- Hard Drive*
- 2.0TB: 1.0TB (5400rpm, Hybrid Serial ATA) + 1.0TB (5400rpm, Serial ATA)
- Optical Drive*
- Blu-ray Disc Rewriteable (BD-RE) and DVD SuperMulti drive
Audio and Video
- Display Size
- 17.3" widescreen
- Display Type*
- FHD TruBrite® TFT LED Backlit Display (3D ready, 120Hz)
- Display Resolution
- 16:9 aspect ratio, 1920x1080, Supports 1080p content
- 3D Package
- NVIDIA® 3D VISION 2 Kit (1-pair active shutter glasses, Integrated 3D Vision IR emitter, USB 2.0 type A to 5-pin mini-B cable)
- Audio
- Built-in microphone, Headphone jack (stereo), Microphone input port with Sleep and Music, SRS Premium Sound 3D®, harman/kardon® Quad Speakers
Communication
- Webcam
- 3D Stereo Webcam and Microphone
- Wireless LAN*
- Intel® Wireless LAN (802.11b/g/n)
- Bluetooth
- Bluetooth® V4.0
- Modem
- No Modem port
- LAN
- 10/100/1000 Ethernet LAN
Power
- AC Adapter
- 180W (19V x 9.5A) Auto-sensing,100-240V AC Adapter
- Battery
- Li-Ion (47Wh, 8-Cell)
Expansion
- PC Express Slot
- No PC Express Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports
- 2-USB (3.0) ports, 2-USB (3.0) ports with Sleep and Charge
- HDMI
- HDMI® output port
- RGB
- RGB port
Software, Support and Security
- Security and Protection
- HDD Recovery, Security Cable Lock Slot
- Software*
- 1 month trial for new Microsoft® Office 365 customers, Hard disc (HDD) recovery, Internet Explorer® 10, Norton Anti-Theft (30-day Trial), Norton Internet Security 2013 (30-day trial subscription), Norton Online Backup (30-day Trial), SRS Premium Sound 3D®, TOSHIBA BookPlace, TOSHIBA Disc Creator, TOSHIBA HDD Protection, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Resolution+® Upconvert Plug-in for Media Player, TOSHIBA Service Station, TOSHIBA Sleep Utility, TOSHIBA eco Utility, WildTangent® Game Console, Windows Essentials including Photo Gallery, Movie Maker, and Skydrive desktop, Intel® Wireless Display 3.0
- Standards
- EPEAT Gold, RoHS Compatible, Energy Star Qualified
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- Click pad pointing device with multi-touch control, Premium Raised Tile LED backlit Keyboard with 10-Keypad (black)
- Weight*
- Starting at 7.5lbs.
- Color
- Black Widow Styling in Diamond-Textured Aluminum
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.