Toshiba Satellite Pro L350-S1701 Laptop

Satellite Pro L350-S1701

MSRP: $1,099.00 Satellite Pro L350-S1701 5.00 out of 5.0 based on 4 user reviews. Average Customer Rating: 5.00 out of 5.0
Read Reviews (4) 

This laptop is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
Laptop Accessories
Shop for Satellite Pro L350-S1701 accessories at ToshibaDirect.com.
Technical Support
Get support for your Satellite Pro L350-S1701 or try our Laptop Forums for additional help.
Intel® Centrino® 2 Processor
Accessories for the Satellite Pro L350-S1701

Accessories
Carrying Cases
Batteries
AC Adapters
Memory
Docking & Expansion

Satellite Pro L350-S1701 Laptop Specifications

Spec Sheet download detailed spec sheet PDF

Performance

Processor*
Intel® Core™2 Duo Processor P8400
Operating System*
Genuine Windows Vista® Business (32-bit) with downgrade media for Windows® XP Professional
Graphics Engine*
Intel® Graphics Media Accelerator 4500MHD
Graphics Memory*
128MB-1340MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
3GB PC2-6400 DDR2 800MHz SDRAM
Hard Drive*
250GB HDD (5400rpm)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
17.0" widescreen
Display Type*
WXGA+ with TruBrite® Technology
Display Resolution
1440x900
Audio
Microphone jack (mono), Headphone jack (stereo), Standard stereo speakers, Built-in microphone

Communication

Webcam
Webcam and microphone
Wireless LAN*
Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem*
Modem
LAN
10/100 Ethernet LAN

Power

AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (4000mAh)

Expansion

PC Express Slot
1-ExpressCard™ Slot
Media
Bridge Media Adapter
USB Ports*
3-USB (2.0)

Software, Support and Security

Software*
TOSHIBA DVD Player, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Norton 360™ All-In-One Security (60-day Trial), TOSHIBA Face Recognition, TOSHIBA Disc Creator, TOSHIBA Recovery Disk Creator, TOSHIBA ConfigFree®, TOSHIBA Speech System, Google Picasa™
Standards
RoHS Compliant
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
104 key US keyboard with 10-key pad, Touch pad pointing device, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Mute button
Weight*
Starting at 7.1lbs
Color
Titanium Silver
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
Satellite Pro®