More Satellite Pro L450 Series Laptops
Satellite Pro L450-EZ1543 Laptop Specifications
download detailed spec sheet PDF
Performance
- Processor*
- Intel® Core2 Duo Processor T6670
- Operating System*
- Genuine Windows® XP Professional (32-bit, SP3) with Recovery Media for Genuine Windows® 7 Professional
- Graphics Engine*
- Intel® Graphics Media Accelerator 4500MHD
- Graphics Memory*
- 128MB-1340MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 4GB DDR2 memory
- Hard Drive*
- 320GB HDD (5400rpm)
- Optical Drive*
- DVD-SuperMulti drive (+/-R double layer)
Audio and Video
- Display Size
- 15.6" widescreen
- Display Type*
- HD TruBrite® LCD Display
- Display Resolution
- 1366x768 (HD), Supports 720p content
- Audio
- Microphone jack (mono), Built-in microphone, Standard stereo speakers, Headphone jack (stereo)
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
- Bluetooth
- No Bluetooth (No Antenna)
- Modem*
- Modem
- LAN
- 10/100 Ethernet LAN
Power
- AC Adapter
- 65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (4000mAh, 6-Cell)
- Battery Life*
- Up to 3.38 hours
Expansion
- PC Express Slot
- No PC Express Slot
- Media
- Memory Card Reader
- USB Ports*
- 3-USB (2.0)
- HDMI
- HDMI® output port
Software, Support and Security
- Security and Protection
- Security Cable Lock Slot, HDD Recovery
- Software*
- Norton Internet Security 2009 (30 day trial), TOSHIBA DVD Player, TOSHIBA Recovery Disk Creator, TOSHIBA ConfigFree®, Microsoft® Live Essentials (30 day trial), Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), TOSHIBA Face Recognition, TOSHIBA Disc Creator, Hard disc (HDD) recovery
- Standards
- RoHS Compliant, EPEAT Gold, Energy Star Qualified
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- Touch pad pointing device, 86 key US keyboard (black)
- Weight*
- Starting at 5.86 lbs.
- Color
- Matte Silver
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.