More Satellite A500 Series Laptops
Satellite A500-ST56X7 Laptop Specifications
download detailed spec sheet PDF
Performance
- Processor*
- Intel® Core i5-430M processor
- Operating System*
- Genuine Windows 7 Home Premium (64-bit)
- Graphics Engine*
- Intel® Graphics Media Accelerator HD
- Graphics Memory*
- 32MB-1696MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 4GB DDR3 1066MHz memory
- Hard Drive*
- 500GB HDD (5400rpm, Serial ATA)
- Optical Drive*
- DVD-SuperMulti drive (+/-R double layer)
Audio and Video
- Display Size
- 16.0" widescreen
- Display Type*
- HD TruBrite® LCD Display
- Display Resolution
- 1366x768 (HD), Supports 720p content, 16:9 aspect ratio
- Audio
- Headphone jack (stereo), Microphone jack (mono), S/P DIF output port (shared with headphone port), harman/kardon® stereo speakers
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Wi-Fi® Wireless networking (802.11b/g/n)
- Bluetooth
- Bluetooth® V2.1 + EDR
- Modem
- No Modem port
- LAN
- 10/100/1000 Ethernet LAN
Power
- AC Adapter
- 65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (4000mAh, 6-Cell)
Expansion
- PC Express Slot
- 1-ExpressCard Slot
- Media
- Memory Card Reader, S/P DIF output port (shared with headphone port)
- USB Ports
- 3-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge
- HDMI
- HDMI-CEC output port*
Software, Support and Security
- Security and Protection
- Security Cable Lock Slot, HDD Recovery
- Software*
- TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA DVD Player, Corel® DVD MovieFactory® for TOSHIBA, Microsoft® Silverlight, TOSHIBA Bulletin Board, Norton Internet Security 2010 (30-day trial), WildTangent® Orb Games Console, TOSHIBA ConfigFree®, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), TOSHIBA PC Health Monitor, TOSHIBA Face Recognition, Hard disc (HDD) recovery, TOSHIBA ReelTime, TOSHIBA eco Utility
- Standards
- Energy Star Qualified, RoHS Compliant, EPEAT Gold
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- Touch pad pointing device with multi touch control, Media button, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Backlit US keyboard (black), Mute button, TOSHIBA eco utility (Energy-saving mode), Volume Control (Up & Down)
- Weight*
- Starting at 6.48 lbs.
- Color
- Fusion® Finish in Quantum Black
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.