Available Satellite A500 Series Laptops
Satellite A505-S6012 Laptop Specifications
download detailed spec sheet PDF
Performance
- Processor*
- Intel® Core i3-330M Processor
- Operating System*
- Genuine Windows 7 Home Premium (64-bit)
- Graphics Engine*
- Intel® Graphics Media Accelerator HD
- Graphics Memory*
- 32MB-1696MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 4GB DDR3 1066MHz memory
- Hard Drive*
- 500GB HDD (5400rpm)
- Optical Drive*
- Blu-ray Disc ROM and DVD SuperMulti drive with Labelflash®
Audio and Video
- Display Size
- 16.0" widescreen
- Display Type*
- HD TruBrite® LCD Display
- Display Resolution
- 16:9 aspect ratio, 1366x768, Supports 720p content
- Audio
- S/P DIF output port (shared with headphone port), harman/kardon® stereo speakers, Headphone jack (stereo), Microphone jack (mono)
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Wi-Fi® Wireless networking (802.11b/g/n)
- Bluetooth
- No Bluetooth (No Antenna)
- Modem*
- No Modem port
- LAN
- 10/100 Ethernet LAN
Power
- AC Adapter
- 65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (5200mAh)
Expansion
- PC Express Slot
- 1-ExpressCard Slot
- Media
- S/P DIF output port (shared with headphone port), Memory Card Reader
- USB Ports*
- 1-eSATA/USB (2.0) combo port with Sleep and Charge, 3-USB (2.0)
- HDMI
- HDMI-CEC (Regza Link)
Software, Support and Security
- Security and Protection
- HDD Recovery
- Software*
- TOSHIBA eco Utility, Microsoft® Office Home and Student 2007 Edition (60-day trial), TOSHIBA ReelTime, Hard disc (HDD) recovery, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail and Writer, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA PC Health Monitor, Microsoft® Works Version 9.0, TOSHIBA Hard Drive Impact Sensor (3D sensor), TOSHIBA ConfigFree®, WildTangent® Orb Games Console, Norton Internet Security 2010 (30-day trial), TOSHIBA Bulletin Board, Microsoft® Silverlight, Corel® DVD MovieFactory® for TOSHIBA, TOSHIBA DVD Player
- Standards
- RoHS Compliant, Energy Star Qualified, EPEAT Gold
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- Mute button, Media button, Premium US keyboard with 10-key pad (Black), TOSHIBA eco utility (Energy-saving mode), Touch pad pointing device with multi touch control, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)
- Weight*
- Starting at 6.48 lbs.
- Color
- Fusion® Finish in Quantum Black
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.