Available Satellite A660 Series Laptops
Satellite A665-3DV Laptop Specifications
download detailed spec sheet PDF
Performance
- Processor*
- Intel® Core i7-740QM processor
- Operating System*
- Genuine Windows 7 Home Premium (64-bit)
- Graphics Engine*
- NVIDIA® GeForce® GTS 350M
- Graphics Memory*
- 2781MB total: 1GB GDDR3 discrete memory + up to 1757MB shared memory w/NVIDIA® TurboCache technology
Memory and Storage
- Memory*
- 4GB DDR3 memory
- Hard Drive*
- 640GB HDD (5400rpm)
- Optical Drive*
- Blu-ray Disc Rewriteable (RE) and DVD SuperMulti drive with Labelflash®
Audio and Video
- Display Size
- 15.6" widescreen
- Display Type*
- HD TruBrite® LED Backlit display (3D Ready)
- Display Resolution
- 16:9 aspect ratio, Supports 720p content, 1366x768 (HD)
- 3D Package
- NVIDIA® 3D VISION Kit (glasses, USB controller/IR emitter, USB 2.0 cable, recharge cable)
- Audio
- Microphone input port with Sleep and Music, harman/kardon® stereo speakers, Headphone jack (stereo), Built-in microphone
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Wi-Fi® Wireless networking (802.11b/g/n)
- Bluetooth
- Bluetooth® V2.1 + EDR
- Modem*
- No Modem port
- LAN
- 10/100/1000 Ethernet LAN
Power
- AC Adapter
- 90W (19V x 4.74A) 100-240V AC Adapter
- Battery
- High Capacity Li-Ion (98Wh, 12-cell)
- Battery Life*
- Up to 4.42 hours
Expansion
- PC Express Slot
- 1-ExpressCard Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports*
- 1-eSATA/USB (2.0) combo port with Sleep and Charge, 3-USB (2.0)
- HDMI
- HDMI® output port
Software, Support and Security
- Security and Protection
- TOSHIBA Supervisor Password Utility, HDD Recovery, Security Cable Lock Slot
- Software*
- TOSHIBA eco Utility, Microsoft® Office Home and Student 2007 Edition (60-day trial), TOSHIBA ReelTime, Hard disc (HDD) recovery, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA PC Health Monitor, TOSHIBA Media Controller, Microsoft® Works Version 9.0, TOSHIBA Hard Drive Impact Sensor (3D sensor), TOSHIBA Video Player with Resolution+ Upconvert Technology, TOSHIBA Web Camera Application, WildTangent® Orb Games Console, Norton Internet Security 2010 (30-day trial), TOSHIBA Recovery Disk Creator, TOSHIBA Bulletin Board, Microsoft® Silverlight
- Standards
- RoHS Compliant, Energy Star Qualified, EPEAT Gold
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- Media button, Mute button, Premium US LED backlit keyboard with 10-Key Pad (Black), Volume Control (Up & Down), CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), TOSHIBA eco utility (Energy-saving mode), Touch pad pointing device with multi touch control
- Weight*
- Starting at 6.4 lbs.
- Color
- Fusion® X2 Finish in Charcoal
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.