Free Ground Shipping on all Prebuilt Laptops and Tablets + Extended Holiday Return Policy Learn More

Toshiba Satellite C50-BBT2N11 Laptop

You May Also Consider

Limit 5 per household. No Resellers.


Select Processor

  • add $50.00
  • add $100.00
  • add $150.00
  • add $250.00

Select Microsoft Operating System

  • add $99.99
  • add $99.99

Select Microsoft® Office Software

  • add $149.99$99.99
  • add $229.99$179.99
  • add $399.99$349.99

Select Memory 

  • Free
  • Free
  • Free
  • add $160.00$80.00
  • add $240.00$160.00

Select Hard Disk Drive 

  • add $30.00
  • add $60.00

Select Display Options 

Select Wireless LAN & Bluetooth® 

Select Optical Drive 

Select McAfee LiveSafe Security 

  • add $79.99$39.99

Select Standard Limited Warranty

Note: SquareTrade pricing is determined by the total price of your laptop before applying coupons or credits. Additional customization may change the warranty prices.

This product will be custom-built for you.




Intel® Celeron® N2840 Processor (1M Cache, up to 2.58GHz)

Intel® Pentium® N3540 Processor (2M Cache, up to 2.66GHz)

Intel® Core™ i3-4005U Processor (3M Cache, 1.70 GHz)

Intel® Core™ i3-4025U Processor (3M Cache, 1.90 GHz)

Intel® Core™ i5-4210U Processor (3M Cache,up to 2.70GHz)with Intel® Turbo Boost Technology 2

Operating System*

Windows 10 Home

Windows 7 Professional (available through downgrade rights from Windows 10 Pro)

Windows 10 Pro

Graphics Engine*

Mobile Intel® HD Graphics

Memory and Storage



4GB DDR3L 1333MHz (4GB x1)

8GB DDR3 1333MHz = (8GB x 1)

4GB DDR3L 1600MHz (4GB x 1)

8GB DDR3L 1600MHz (4GB + 4GB)

12GB DDR3L 1600MHz (8GB + 4GB)

16GB DDR3L 1600MHz (8GB + 8GB)

Hard Disk Drive


500GB HDD (5400rpm, Serial ATA)

750GB HDD (5400rpm, Serial ATA)

1.0TB (5400rpm, Serial ATA)

Optical Drive*

DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size

15.6" widescreen

Display Options

15.6" HD TruBrite® LED Backlit display (1366x768)

Display Resolution

1366x768 (HD)

16:9 aspect ratio

Supports 720p content


Built-in microphone

Built-in stereo speakers

Microphone input port/Headphone output port(shared)



HD Webcam and Microphone

Wireless LAN & Bluetooth®

Wi-Fi Wireless networking (802.11b/g/n) + Bluetooth 4.0


10/100 Ethernet LAN


No Bluetooth (No Antenna)

Bluetooth® V4.0


AC Adapter

45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input


Lithium Ion (45Wh, 4-Cell)—*Not user replaceable



HDMI® output port


RGB port

USB Ports

1-USB (3.0) port

2-USB (2.0) ports


Memory Card Reader

SmartCard Reader

No SmartCard Reader slot

Software, Support and Security


1 month trial for new Microsoft® Office 365 customers*

McAfee Live Safe™ (30-day Trial)

TOSHIBA Media Player by sMedio Truelink+

TOSHIBA Recovery Disk Creator

TOSHIBA Resolution+ Upconvert Technology for Media Player

TOSHIBA Service Station

Toshiba Start

TOSHIBA eco Utility™

Standard Limited Warranty*

1 Year Standard Limited Warranty

2 Year Standard Limited Warranty

3 Year Standard Limited Warranty

Security and Protection

HDD Recovery

Security Cable Lock Slot


Energy Star Qualified


RoHS Compatible

Physical Description


Starting at 4.85 lbs.


Textured Resin in Jet Black

Inputs and Controls

Standard US keyboard with 10-key pad (Black)

Touch pad pointing device with multi touch control

The above reflects all the possible choices for this product, not the final configuration.

List Price with Upgrades:
Instant Saving:
Component Rebates:
Extended Service Plan Total:

Offer expires 11/30/2015»

 Add to Wishlist

This product will be custom-built for you.

Estimated Ship Date from Toshiba is 12/08/2015
Laptop summary  Customized Option
  •   Intel® Celeron® N2840 Processor (1M Cache, up to 2.58GHz)
  •   Windows 10 Home
  •   1 month trial for new Office 365 customers
  •   500GB HDD (5400rpm, Serial ATA)
  •   15.6" HD TruBrite® LED Backlit display (1366x768)
  •   1 Year Standard Limited Warranty

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.