x
Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

x

Configure Your Laptop

Select the options you want using the form below and then click the "Add to Quote" button.

Toshiba Satellite c55d-b5385 Laptop

Toshiba Satellite C55D-B5385 Laptop

MSRP: $394.99
AMD Vision A8

Satellite c55d-b5385 Laptop Specifications

Performance

Processor*
AMD Quad-Core A8-6410 Accelerated Processor
Operating System*
Windows 10 Home
Graphics Engine*
AMD Radeon™ R5 Graphics

Memory and Storage

Memory*
8 GB DDR3L 1600 MHz
Hard Drive*
1.0 TB, 5400 RPM Hard Disk Drive (HDD)
Optical Drive*
DVD SuperMulti drive supporting 11 formats

Audio and Video

Display Size
15.6" diagonal widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution
1366 x 768 (HD), Supports 720p content, 16:9 aspect ratio
Audio
Stereo Speakers, Headset port - Microphone/Headphone Combination Port

Communication

Webcam
Webcam with TruTalk™ Dual Microphones
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
3G Wireless WAN powered by Gobi™ (HSPA/EvDO)
Bluetooth
Bluetooth®
LAN
10/100 Ethernet LAN

Power

AC Adapter
45W (19V 2.37A) 100-240V/50-60Hz AC Adapter
Battery
Lithium Ion (45Wh, 4-Cell)—*Not user replaceable

Expansion

Media
Memory Card Reader
USB Ports
1-USB (3.0) port, 2 x USB 2.0 ports
RGB
RGB port
DisplayPort
None
Docking Connector
None

Software, Support and Security

Security and Protection
Security Cable Lock Slot
Software*
1 month trial for new Microsoft® Office 365 customers*, McAfee Live Safe™ (30-day Trial), PhotoDirector® LE, PowerDirector® LE, Spotify®, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA Service Station, TOSHIBA eco Utility™, MyMusicCloud, WinZip®, TOSHIBA Resolution+ Plug-in for Windows for Media Player
Standards
ENERGY STAR™ Qualified, EPEAT™ Gold, RoHS Compatible
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
Touchpad Pointing Device with Multi-touch Control, Spill-Resistant Keyboard with 10-key Numeric Pad (black)
Weight*
Starting at 4.85 lbs.
Color
Textured Resin in Jet Black
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.