More Satellite C850 Series Laptops
*ToshibaDirect Exclusive. Price includes applicable discounts.
**Customizable laptop. Price shown is for base configuration and includes any applicable discounts. Price may change based on customization.
Satellite C850-BT3N11 Laptop Specifications
This product will be custom-built for you.
Customizable options (with current selections) are indicated below.
Performance
- Processor*
CHOOSE FROM: - Intel® Celeron® Processor 1000M, (2M Cache, 1.80 GHz)
- Intel® Pentium® 2020M Processor (2M Cache, 2.40 GHz)
- Intel® Core™ i3-2348M Processor (3M Cache, 2.30 GHz)
- Intel® Core™ i3-3120M Processor (2.50GHz, 3MB L3 Cache)
- Intel® Core™ i5-3230M Processor (3M Cache, up to 3.20 GHz) with Intel® Turbo Boost Technology
- Microsoft Operating System*
CHOOSE FROM: - Windows 8
- Windows 8 Pro
- Windows® 7 Professional (64-bit) with recovery media for Windows 8 Pro
Memory and Storage
- Memory*
CHOOSE FROM: - 2GB DDR3 1333MHz SDRAM (2048MBx1)
- 4GB DDR3 1333MHz SDRAM (4096MBx1)
- 4GB DDR3 1333MHz SDRAM (2048MBx2)
- 6GB DDR3 1333MHz SDRAM (4096MB+2048MB)
- 8GB DDR3 1333MHz SDRAM (4096MBx2)
- 2GB DDR3 1600MHz (2GB X 1)
- 4GB DDR3 1600MHz (4GB X 1)
- 4GB DDR3 1600MHz (2GB + 2GB)
- 6GB DDR3 1600MHz (4GB + 2GB)
- 8GB DDR3 1600MHz (4GB + 4GB)
- Hard Disk Drive*
CHOOSE FROM: - 320GB HDD (5400rpm, Serial-ATA)
- 500GB HDD (5400rpm, Serial ATA)
- 640GB HDD (5400rpm, Serial-ATA)
- 750GB HDD (5400rpm, Serial ATA)
- Optical Drive*
- DVD SuperMulti drive (+/-R Double Layer)
Audio and Video
- Display*
- 15.6" Diagonal Widescreen HD (1366x768) TruBrite® LED Backlit display
- Display Resolution
- 1366x768 (HD), 16:9 aspect ratio, Supports 720p content
- Audio
- Built-in microphone, Headphone jack (stereo), Standard stereo speakers
Communication
- Web Camera
- Integrated 1MP Webcam and Microphone
- Wireless LAN & Bluetooth®*
CHOOSE FROM: - Wi-Fi® Wireless networking (802.11b/g/n)
- WiFi® Wireless networking (802.11b/g/n) with Bluetooth® version 4.0
- LAN Controller
Power
- Battery*
- Lithium-Ion Battery (6-cell/48Wh)
- AC Adapter
- 65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input
Expansion
- PC Express Slot
- SmartCard Reader
- Media
- USB Ports
- 1-USB (3.0) port, 2-USB (2.0) ports
- HDMI
- RGB
Software, Support and Security
- Warranty Upgrades and Extended Service Plans*
CHOOSE FROM: - 1 Year Standard Limited Warranty (1 Year on Battery)
- 2 Year Standard Limited Warranty (1 Year on Battery)
- 3 Year Standard Limited Warranty (1 Year on Battery)
- Microsoft Office*
CHOOSE FROM: - Anti-Virus Software*
CHOOSE FROM: - Norton™ Internet Security 2013 (30-day trial subscription)
- Norton Internet Security Suite (NIS) 2013 12-month subscription
- Security and Protection
- HDD Recovery, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
- Standards
- EPEAT Gold, Energy Star Qualified, RoHS Compatible
Physical Description
- Design Options
CHOOSE FROM: - Satin Black Trax
- Mercury Silver
- KeyBoard Color
- Inputs and Controls
- Standard US keyboard (Black), Touch pad pointing device with multi touch control
- Weight*
- Color
- Fusion® Finish in Mercury Silver, Satin Black Trax
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.