Free Shipping on Pre-built Laptops and Tablets!
Satellite® Click 10

The Power of Two

Do great things while on the go with Toshiba’s Satellite Click™ 10 2-in-1 PC. Attach the keyboard to screen to get work done, just like a laptop, and then detach for tablet convenience and entertainment. Designed for Windows 10, this sleek 2-in-1 device comes with Office mobile apps preinstalled so you can stay productive.

starts at: $349.99

shop click 10 models

Designed for Windows 10.

The Satellite Click™ 10" 2-in-1 PC is designed for the new Windows 10 experience—with smart performance and customized features built around the way you want to work and play. Only Toshiba laptops offer one key access to the new Cortana® digital assistant, plus multidirectional TruTalk™ microphones so you can be heard clearly—even in noisy environments. See the true beauty of Windows 10 on Toshiba’s TruBrite® display; rock the room with great sound, and enjoy fast performance and connectivity speeds—making multidoing much more enjoyable.

Designed for Windows 10

Enjoy the View

A brilliant 10.1-inch diagonal, Full HD (1900 x 1200), TruBrite® multitouch display delivers excellent color and contrast for browsing, watching, playing, creating and more.

Your mobile Office.

Your mobile Office.

Powered by Windows 10, the Satellite Click™ 10 2-in-1 PC delivers a full Windows® experience in a slim, lightweight device with great battery life. Stay productive while on-the-go with Office mobile apps preinstalled, and easily transfer files from SD cards or USB-powered devices.

High-resolution dual cameras, plus easy screen sharing.

High-resolution dual cameras, plus easy screen sharing.

Equipped with two high-resolution HD cameras, the Satellite Click™ 10 2-in-1 PC makes it easy to capture and record photos and videos—even in low-light environments. A built-in micro HDMI® port and wireless screen casting technologies enable you to share your screen with a larger TV or display.

Exclusive apps designed for the way you work.

Exclusive apps designed for the way you work.

Toshiba’s exclusive suite of Tru apps helps you make the most of your tablet, with apps designed to enhance the camera and sound recording capabilities. Making it easier for you to capture detailed notes from whiteboards, textbooks, meetings and more.

We’ve got your back.

We’ve got your back.

This laptop has been rigorously tested and retested by Toshiba for excellent reliability and worry-free performance.

Legal Note: Not all features are included in all models. Choose a model and see detailed specifications for complete details.