Satellite E205-S1904 Laptop Specifications
download detailed spec sheet PDF
Performance
- Processor*
- Intel® Core i5-430M processor
- Operating System*
- Genuine Windows 7 Home Premium (64-bit)
- Graphics Engine*
- Mobile Intel® HD Graphics
- Graphics Memory*
- 64MB-1696MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 4GB DDR3 1066MHz memory
- Hard Drive*
- 500GB HDD (5400rpm)
- Optical Drive*
- Slot-Loading DVD SuperMulti (+/- Double Layer) with Labelflash®
Audio and Video
- Display Size
- 14.0" widescreen
- Display Type*
- HD TruBrite® LED Backlit display
- Display Resolution
- Supports 720p content, 1366x768, 16:9 aspect ratio
- Audio
- Headphone jack (stereo), Standard stereo speakers, Microphone jack (mono)
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Intel® Wireless LAN (802.11a/g/n)
- Bluetooth
- No Bluetooth (No Antenna)
- LAN
- 10/100 Ethernet LAN
Power
- AC Adapter
- 75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (5800mAh, 6-Cell)
- Battery Life*
- Up to 6 hours
Expansion
- Media
- Memory Card Reader
- USB Ports*
- 1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports with Sleep and Charge
- HDMI
- HDMI-CEC (Regza Link)
Software, Support and Security
- Security and Protection
- HDD Recovery, Security Cable Lock Slot
- Software*
- Microsoft® Office Home and Student 2007 Edition (60-day trial), Hard disc (HDD) recovery, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail and Writer, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA PC Health Monitor, Microsoft® Works Version 9.0, Sonic Solutions® Roxio Creator 2010, TOSHIBA Hard Drive Impact Sensor (3D sensor), TOSHIBA ConfigFree®, Norton Internet Security 2010 (30-day trial), TOSHIBA Recovery Disk Creator, TOSHIBA DVD Player
- Standards
- RoHS Compliant, Energy Star Qualified, EPEAT Gold
- Standard Limited Warranty*
- 2-Yr Standard Limited Warranty (1-Yr on Battery)
Physical Description
- Inputs and Controls
- Mute button, TOSHIBA eco utility (Energy-saving mode), Intel® Wireless Display Technology, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Premium US LED backlit keyboard, Touch pad pointing device with multi touch control
- Weight*
- Starting at 5.1 lbs.
- Color
- Fusion® Finish in Metallic Blue
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.