Satellite E205-S1980 Laptop Specifications
Performance
- Processor*
- Intel® Core i5-460M processor
- Operating System*
- Windows 7 Home Premium (64-bit)
- Graphics Engine*
- NVIDIA® GeForce® 310M w/NVIDIA® Optimus Technology
- Graphics Memory*
- 2270MB total: 512MB GDDR3 discrete memory + up to 1758MB shared memory w/NVIDIA® TurboCache technology
Memory and Storage
- Memory*
- 4GB DDR3 1066MHz memory
- Hard Drive*
- 500GB HDD (5400rpm, Serial ATA)
- Optical Drive*
- Slot-Loading DVD SuperMulti (+/- Double Layer) with Labelflash®
Audio and Video
- Display Size
- 14.0" widescreen
- Display Type*
- HD TruBrite® LED Backlit display with Intel® Wireless Display Technology
- Display Resolution
- 1366x768, 16:9 aspect ratio, Supports 720p content
- Audio
- Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Intel® 4G WiMAX
Intel® wireless LAN (802.11a/g/n) - Bluetooth
- No Bluetooth (No Antenna)
- Modem
- No Modem port
- LAN
- 10/100 Ethernet LAN
Power
- AC Adapter
- 75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (63Wh, 6-Cell)
- Battery Life*
- Up to 6.31 hours
Expansion
- PC Express Slot
- No PC Express Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports
- 1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports with Sleep and Charge
- HDMI
- HDMI-CEC (Regza Link)*
Software, Support and Security
- Security and Protection
- HDD Recovery, Security Cable Lock Slot
- Software*
- Corel® Label@Once, Hard disc (HDD) recovery, Intel® WiMAX Connectivity Manager, Intel® Wireless Display Technology 1.2, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Norton Internet Security 2011 (30-day trial), TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA Hard Drive Impact Sensor (3D sensor)*, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Service Station, TOSHIBA Web Camera Application, TOSHIBA eco Utility
- Standards
- Energy Star Qualified, RoHS Compatible, EPEAT Gold
- Standard Limited Warranty*
- 2-Yr Standard Limited Warranty (1-Yr on Battery)
Physical Description
- Inputs and Controls
- CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Intel® Wireless Display Technology, Mute button, Premium US LED backlit keyboard, TOSHIBA eco utility (Energy-saving mode), Touch pad pointing device with multi touch control
- Weight*
- Starting at 5.1 lbs.
- Color
- Fusion® Finish in Metallic Blue
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.