Satellite® E305

1 model available Starting at $949.99 $949.99
$949.99
Satellite® E305 3.5 out of 5.0 based on 7 user reviews.

Satellite E305 — Blue Label value. Blue ribbon laptop performance.

  • Smart performance
  • More wireless freedom
  • Stylish design

1 model starting at:
$
Choose a model to see detailed specs Shop E305 Series

Intel® Core™ i5 Processor LAPTOP Magazine Sexiest Notebooks March 2011 Qosmio X775-Q7272: LAPTOP MAG Best Back to School Laptops 2011 Award

If you’re searching for a laptop packed with performance, speed and the latest technologies in a sleek portable package, this is it. You’ll enjoy more wireless freedom than ever, excellent performance, unique amenities to help you breeze through your day, and styling that really stands out.

some models include:

Visibly Smart Performance with a Boost

If your day has its up and downs, relax: our Satellite® E305 laptop can smooth things out thanks to the 2nd Generation Intel® Core™ i5 Processor with Intel Turbo Boost Technology 2.0. It not only gives you a better overall visual experience, it automatically delivers extra performance when you need it. Plus, Intel Hyper-Threading Technology enables each processor core to work on two tasks at once, letting you quickly and effortlessly switch through applications.

Premium Technologies

Want the latest and greatest? This laptop has it, including fast Wi-Fi™ and 4G WiMAX connectivity, USB 3.0 technology for faster data transfers, and Hybrid Drive Technology for speedier file retrieval.

Sleek and Stylish Durability

Beauty is way more than skin deep with this PC. Beneath its arresting aluminum finish and cool LED backlit keyboard are “travel friendly” features like a Hard Drive Impact Sensor* to help protect your data against dings and drops.

Convenient Mobility

The Satellite® E305 laptop is a slim 1.2” thin, but packs in a spacious 14” diagonal HD TruBrite® widescreen display, and a battery life rating of up to six hours. This PC will definitely keep you going longer—and lighter—on a single charge.

Easy Big Screen TV Connections

This laptop gives you three great ways to scale up your entertainment. Award-winning Intel® Wireless Display Technology lets you savor all kinds of multimedia from your laptop’s hard drive on your big screen, easily and wirelessly. A wired HDMI® output lets you do the same. And a built-in Blu-ray™ Disc player serves up the stunning visuals, sound and enhanced content you crave.

Toshiba Quality
Best Buy Blue Label™ Value

To be part of Best Buy’s Blue Label™ collection we designed this laptop to match what you said you wanted in a lightweight, stylish and powerful PC. We built it with the same quality and reliability you’ve come to expect from Toshiba. And we’re proud to say it comes with a two-year standard limited warranty, 30 days of free Geek Squad support and 12 months of antivirus protection— so you’ll breathe a little easier.

Additional Features available in select models

USB 3.0
5Gbps is the maximum interface transfer rate per the specifications of the Universal Serial Bus 3.0. Actual transfer rate will vary depending on your system configuration and other factors.
Dolby Advanced Audio
Enjoy brighter highs and deep, thumping bass tones on your favorite tunes, thundering explosions, shriller screams and more lifelike conversations on games and movies.
learn more »
Aluminum Finish
Inspired by jet aircraft, the sleek aluminum “skin” on this laptop suggests it’s ready to take off. And it is.
Hybrid Drive Technology
Go big and get fast with 4GB* of quick flash storage for open and commonly used files and apps, plus a standard hard drive to store all your saved data.
Choose a pre-configured Satellite® E305 »

1 model starting at:
$
Shop E305 Series

More Satellite Laptops
  • L735 for kidsL735 for kids
    Satellite® L735 for kids
    Built-in parental controls
    Built for tough handling
    Compact child-friendly size
    Pre-loaded kid-centered entertainment
    Toshiba quality and reliability
    Starts at: $505.99
  • L730L730
    Satellite® L730
    Lightweight and easy to carry
    Amply sized, mobility-minded display
    Renowned Toshiba styling
    Eco-consciously engineered
    Packed with Toshiba Smart Features
    Starts at: $529.99
  • E305
    Satellite® E305
    Lightweight laptop
    Designed with your expectations in mind
    Delivers performance-driven mobility
    Allows more wireless freedom
    Premium style and design
    Starts at: $949.99
  • L740L740
    Satellite® L740
    Simplifies everyday computing
    Sized for on-the-go multitasking
    Great for enjoying and sharing multimedia
    Offers famous Toshiba styling
    Packed with Toshiba Smart Features
    Starts at: $479.99
  • P740P740
    Satellite® P740
    Strong entertainment-focused performance
    Compact, portable design
    Latest-and-greatest technology
    Sleek, elegant styling
    Packed with Toshiba extras
    Starts at: $649.99
  • R845R845
    Satellite® R845
    Geared for all-out mobile performance
    Designed for on-the-go pros
    Highly durable and reliable
    Thin, light and stylish
    Extended battery life rating
    Starts at: $799.99
  • C650C650
    Satellite® C650
    Packed with laptop essentials
    Extremely affordable
    Larger display for movies or multitasking
    Famous Toshiba style and quality
    Geared for sharing media
    Starts at: $353.99
  • L750L750
    Satellite® L750
    Perfect for everyday computing
    Generous screen for movies or multitasking
    Famous Toshiba style and quality
    Made for easy sharing and expansion
    Packed with Toshiba Smart Features
    Starts at: $499.99
  • P750P750
    Satellite® P750
    Brilliant optional 3D viewing
    Performance tailored for entertainment
    Superb styling
    New-to-market technology
    Loaded with Toshiba extras
    Starts at: $679.99
  • C670C670
    Satellite® C670
    Packed with laptop essentials
    Very budget-friendly
    Extra-large display
    Celebrated Toshiba style and quality
    Great for connectivity and sharing
    Starts at: $447.99
  • L770L770
    Satellite® L770
    Expansive display for movies or multitasking
    Ideal for replacing a desktop computer
    Tailored for high-def entertainment
    Famous Toshiba style and quality
    Toshiba Smart Features for exceptional convenience
    Starts at: $532.99
  • P770P770
    Satellite® P770
    Broad, brilliant viewing
    Entertainment-focused performance
    Exceptional styling
    Latest-and-greatest technology
    Lots of Toshiba extras
    Starts at: $729.99

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Hard Drives and Storage
Desktop External Drives
Portable External Drives
Accessories
dynadock®
Mobile Monitor
See All Accessories
Need Help Choosing A PC?
Laptop Finder
Computer Research Center

Tablets »

Excite™ Tablet
Thrive™ Tablet
Tablet Accessories
Tablet Finder

Televisions »

Internet Televisions
3D Televisions
LED Televisions
LCD Televisions
TV/DVD Combos
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Blu-ray Players
DVD Players
DVD Recorders
Camcorders
Electronics Accessories

Explore Toshiba »

Our History
Contact Us
Social Responsibility
Careers
Ways to Buy
Toshiba Events
Our Commercials
Press Room
Reseller Partners
Public/Private Sector
Connect
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube