Satellite L455D-S5976 Laptop Specifications
download detailed spec sheet PDF
Performance
- Processor*
- AMD Sempron SI-42 processor
- Operating System*
- Genuine Windows 7 Home Premium (32-bit)
- Graphics Engine*
- ATI® Radeon 3100
Memory and Storage
- Memory*
- 2GB DDR2 800MHz memory
- Hard Drive*
- 250GB HDD (5400rpm)
- Optical Drive*
- DVD-SuperMulti drive (+/-R double layer)
Audio and Video
- Display Size
- 15.6" widescreen
- Display Type*
- HD TruBrite® LCD Display
- Display Resolution
- 1366x768 (HD), Supports 720p content
- Audio
- Standard stereo speakers, Headphone jack (stereo), Microphone jack (mono)
Communication
- Wireless LAN*
- Realtek 802.11b/g wireless-LAN
- Bluetooth
- No Bluetooth (No Antenna)
- Modem*
- No Modem port
- LAN
- 10/100 Ethernet LAN
Power
- AC Adapter
- 65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (4000mAh, 6-Cell)
Expansion
- Media
- Memory Card Reader
- USB Ports*
- 3-USB (2.0)
Software, Support and Security
- Security and Protection
- HDD Recovery, Security Cable Lock Slot
- Software*
- Norton Internet Security 2009 (30 day trial), TOSHIBA Disc Creator, TOSHIBA Recovery Disk Creator, WildTangent® Orb Games Console, TOSHIBA ConfigFree®, Hard disc (HDD) recovery, Microsoft® Works Version 9.0, Microsoft® Office Home and Student 2007 Edition (60-day trial)
- Standards
- RoHS Compliant, EPEAT Gold, Energy Star Qualified
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- Touch pad pointing device, 86 key US keyboard
- Weight*
- Starting at 5.78 lbs.
- Color
- Matte Silver
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.