Satellite L505D-LS5005 Laptop Specifications
download detailed spec sheet PDF
Performance
- Processor*
- AMD Athlon II Dual-Core Processor M300
- Operating System*
- Genuine Windows 7 Home Premium (64-bit)
- Graphics Engine*
- ATI Radeon 4100
- Graphics Memory*
- 256MB-894MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 2GB DDR2 800MHz memory
- Hard Drive*
- 250GB HDD (5400rpm, Serial ATA)
- Optical Drive*
- DVD-SuperMulti drive (+/-R double layer)
Audio and Video
- Display Size
- 15.6" widescreen
- Display Type*
- HD TruBrite® LCD Display
- Display Resolution
- 1366x768 (HD), 16:9 aspect ratio, Supports 720p content
- Audio
- Built-in microphone, Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers
Communication
- Webcam
- No Webcam and microphone
- Wireless LAN*
- Wi-Fi® Wireless networking (802.11b/g)
- Bluetooth
- No Bluetooth (No Antenna)
- Modem
- No Modem port
- LAN
- 10/100 Ethernet LAN
Power
- AC Adapter
- 75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (4000mAh, 6-Cell)
Expansion
- Media
- Memory Card Reader
- USB Ports
- 1-eSATA/USB combo port, 2-USB (2.0) ports
Software, Support and Security
- Security and Protection
- HDD Recovery, Security Cable Lock Slot
- Software*
- TOSHIBA DVD Player, WildTangent® Game Console, TOSHIBA Bulletin Board, TOSHIBA Recovery Disk Creator, Norton Internet Security 2010 (30-day trial), TOSHIBA ConfigFree®, Microsoft® Works Version 9.0, TOSHIBA PC Health Monitor, TOSHIBA Face Recognition, TOSHIBA Disc Creator, Hard disc (HDD) recovery, TOSHIBA ReelTime, TOSHIBA Power-Saving eco Utility, Microsoft® Office Home and Student 2007 Edition (60-day trial)
- Standards
- Energy Star Qualified, RoHS Compliant, EPEAT Gold
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- Touch pad pointing device with multi touch control, Standard US keyboard with 10-key pad (Black)
- Weight*
- Starting at 6.0 lbs.
- Color
- Matte Silver
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.