Satellite L675D-S7102GY Laptop Specifications
Performance
- Processor*
- AMD Athlon II Dual-Core Mobile Processor P360
- Operating System*
- Windows 7 Home Premium (64-bit)
- Graphics Engine*
- ATI Mobility Radeon HD 4250
- Graphics Memory*
- 256MB-1917MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 4GB DDR3 1066MHz memory
- Hard Drive*
- 500GB HDD (5400rpm, Serial ATA)
- Optical Drive*
- DVD-SuperMulti (+/-R double layer) with Labelflash drive
Audio and Video
- Display Size
- 17.3" widescreen
- Display Type*
- HD+ TruBrite® LED Backlit display
- Display Resolution
- 1600x900, 16:9 aspect ratio, Supports 720p content
- Audio
- Headphone jack (stereo), Microphone jack (mono), Standard stereo speakers
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Wi-Fi® Wireless networking (802.11b/g/n)
- Bluetooth
- No Bluetooth (No Antenna)
- Modem
- No Modem port
- LAN
- 10/100 Ethernet LAN
Power
- AC Adapter
- 65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (48Wh, 6-Cell)
- Battery Life*
- Up to 3.73 hours
Expansion
- PC Express Slot
- No PC Express Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
- USB Ports
- 1-eSATA/USB combo port, 2-USB (2.0) ports
Software, Support and Security
- Security and Protection
- HDD Recovery, Password Security, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
- Software*
- Corel® Label@Once, Google® Chrome, Hard disc (HDD) recovery, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Microsoft® Windows Media Player 12, Norton Internet Security 2011 (30-day trial), TOSHIBA App Place, TOSHIBA BookPlace, TOSHIBA Bulletin Board, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA HDD/SSD Alert, TOSHIBA Laptop Checkup, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime, TOSHIBA Service Station, TOSHIBA Web Camera Application, TOSHIBA eco Utility, WildTangent® Game Console
- Standards
- EPEAT Gold, RoHS Compatible, Energy Star Qualified
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- Standard US keyboard with 10-key pad (Black), Touch pad on/off, Touch pad pointing device with multi touch control
- Weight*
- Starting at 6.61 lbs.
- Color
- Fusion® Finish in Helios Grey
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.