x

by

book details

Publisher:

Date Published:

Language:

ISBN:

Subjects:


Satellite L730 — Seize the day in style

-->starting at: $ Intel® Core™ i5 Processor

Satellite® L730

0 model available Starting at

Watch the Video

When you’re ready to take your mobile computing from ordinary to extraordinary—without spending extra bucks, bring home our 13.3” widescreen Satellite® L730 laptop series, a very portable PC that blends power, style and affordability.

some models include:

Eye-Popping Portability

Like good news, great styling travels fast. And this Satellite® laptop is no exception. Along with offering a compact display, it weighs less than five pounds. So it’s easy to carry. Plus, it comes in our Fusion® Finish with Matrix pattern in a choice of trendy colors.

Ample On-the-Go Viewing

With our Satellite® L730 laptop, you don’t have to choose between mobility and screen size. It offers a 13.3” diagonal TruBrite® HD display that balances portability with workspace, letting you more easily multitask, play and study in cafes, cafeterias, or while commuting.

Satellite® L730 Open Back View

No-Compromise Connectivity

Even when you’re out and about you can still be all about staying in touch with this laptop. It offers Wireless N Wi-Fi®, along with a Webcam with Toshiba Face Recognition to ensure you’re never far from people and places that matter. Connect, browse and share most anywhere. And chat live with fellow students, family or coworkers. You’ve got the gear.

Toshiba Smart Features

Call it common sense fused with
uncommon innovation. This laptop
offers a suite of features most others
simply don’t. They include a Touch pad with multi-touch control for easier navigation, a Hard Drive Impact Sensor to safeguard your files and multimedia, the Toshiba power-saving eco utility™ to tailor your battery consumption, and a PC Health Monitor to keep your laptop running its best.

Satellite® L730 Open Top View

Uncompromising Performance

Yes, Satellite® L730 laptops are portable. And, yes, they deliver plenty of power, too, courtesy of 2nd generation Intel® core processors, which are also designed to extend battery life. They give you up to 4GB of system memory to enjoy today’s popular software, and come with a spacious hard drive that lets you bring the files and entertainment you want.

Satellite® L730 Open Side View

Additional Features available in select models

HDMI
Scale up your entertainment by tapping into a bigscreen TV or home entertainment system, and enjoy stunning high-def video and sound.
USB Sleep & Charge
Power your smartphone and other USB-based portables—even when your laptop is off. Great for charging a dead cell phone on the run.
learn more »
Touch pad with Multi-Touch Control
Swipe, rotate, push, scroll or zoom in on the display screen with a simple brush of your fingers—just like what you see on today’s popular electronics.
Hard Drive
Impact Sensor
Helps safeguard your data by 'parking' the hard drive heads in the event of a drop or sudden movement.
learn more »
Customize or choose a pre-configured Satellite® L730 »

-->starting at:
$Shop L730 Series

More Satellite Laptops
  • U920tU920t
    Satellite® U920t
    Two devices in one
    Touch screen display
    Pre-loaded with Windows 8
    Ultra light and slim profile
    Built-in entertainment features
    Starts at: $890.99
  • L840L840
    Satellite® L840
    Great for everyday computing
    Easy to carry design
    Fashionable and affordable
    Great for enjoying multimedia
    Preloaded with Windows8
    Starts at: $599.99
  • P840P840
    Satellite® P840
    Great entertainment PC
    Optional touchscreen display
    Compact, portable design
    Latest-and-greatest technology
    Preloaded with Windows 8
    Starts at: $886.99
  • U840U840
    Satellite® U840
    Ultra thin and ultra light
    Long battery life rating
    Robust performance
    Quality audio
    Touchscreen display
    Starts at: $799.99
  • U940U940
    Satellite® U940
    Affordable Ultrabook™
    Ultra-responsive performance
    Slim & light design
    Pre-loaded with Windows 8
    Plenty of essential ports
    Starts at: $499.99
  • U840WU840W
    Satellite® U840W
    Entertainment-optimized Ultrabook™
    Long battery life rating
    Ultra responsive
    Lightweight and sturdy
    Faster boot-up time
    Starts at: $899.99
  • C850C850
    Satellite® C850
    Laptop essentials
    Perfect entry-level PC
    Geared for sharing media
    Practical features
    Preloaded with Windows 8
    Starts at: $260.00
  • L850L850
    Satellite® L850
    Ideal for everyday computing
    Well-sized display for movies
    Sophisticated style and design
    Preloaded with Windows 8
    Toshiba smart features built-in
    Starts at: $399.99
  • L950L950
    Satellite® L950
    Thinner and stronger design
    Ideal for everyday computing
    Pre-loaded with Windows 8
    Fashionable and affordable
    Famous Toshiba quality
    Starts at: $554.99
  • S850S850
    Satellite® S850
    All-purpose entertainment PC
    Great multitasking capabilities
    Pre-loaded with Windows 8
    Rich audio & visuals
    Built-in entertainment features
    Starts at: $499.99
  • S950S950
    Satellite® S950
    Great for multitasking
    Thinner and sexier design
    Pre-loaded with Windows 8
    Premium audio
    Built-in entertainment features
    Starts at: $649.99
  • C870C870
    Satellite® C870
    Packed with laptop essentials
    Extra-large display
    Budget-friendly PC
    Perfect entry-level PC
    Preloaded with Windows 8
    Starts at: $389.99
  • L870L870
    Satellite® L870
    Large display for movies or multitasking
    Great for light gamers
    Preloaded with Windows 8
    Right mix of style & performance
    Toshiba Smart Features
    Starts at: $499.99
  • S870S870
    Satellite® S870
    Great desktop replacement
    Big screen viewing
    Premium speakers
    Entertainment-focused features
    Preloaded with Windows 8
    Starts at: $599.99
  • P50P50
    Satellite® P50
    Optional touchscreen
    Entertainment-focused features
    New-to-market technology
    Premium speakers
    Sleek, elegant styling
    Starts at: $699.99
  • P70P70
    Satellite® P70
    Broad, brilliant viewing
    Entertainment-focused features
    Stunning visuals
    Premium audio
    Perfect desktop replacement
    Starts at: $899.99

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube